|
Válvula de aguja con bonete integral de acero inox., Cv 0,37, 1/4 pulg. Swagelok, Obturador en PCTFE
Part #: SS-1KS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Modelo Recto, Vástago de asiento blandoLas válvulas de aguja con bonete integral son compactas y están disponibles en muchos tamaños, configuraciones y materiales para servicio en gran variedad de aplicaciones. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de aguja con bonete integral de acero inox., Cv 0,37, 1/4 pulg. Swagelok, Obturador en PCTFE
Log in or Register to view price
Catalogs
Modelo Recto, Vástago de asiento blando
Sistema de empaquetadura autocompensada; Diseño compacto; Presiones de servicio de hasta 413 bar (6000 psig); Temperaturas hasta 315°C (600°F)
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-1KS4 — Válvula de aguja con bonete integral de acero inox., Cv 0,37, 1/4 pulg. Swagelok, Obturador en PCTFE
| Attribute | Value |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Cv Máximo | 0.37 |
| Configuración de Caudal | Modelo recto (2 vías) |
| Tipo de mando | Mando redondo fenólico |
| Certificado de Bajas Emisiones | Sí |
| Máxima Temperatura, °F (°C) | 200 (93) |
| Rango de temperatura y presión máx | 200°F @ 4295 PSIG /93°C @ 296 BAR |
| Mínima Temperatura, °F (°C) | -65 (-53) |
| Orificio | 0,172 pulg. |
| Rango de presión a temperatura ambiente | 344 BAR @ 37°C / 5000 PSIG @ 100°F |
| Material del obturador | PCTFE |
| Tipo de vástago | Asiento blando de PCTFE |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1KF4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-1KF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-1KM4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-1KM4-S4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-1KS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-1KS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-1KS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| SS-1KS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-1KS8MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | View Product |
| SS-20KF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| SS-OKS2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.