Thermoplastic Hose — End Connections
Your local authorized Swagelok sales and service center may have additional options.
-
Thermoplastic Hose — End Connections — Conectores para Manguera Termoplástica
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-TP12-TA12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® - - S-TP8-TA8 Acero al carbono 1/2 pulg. Adaptador a tubo Swagelok® - - SS-TP4-AS4 Acero inoxidable 316 1/4 pulg. Tuerca loca hembra JIC (AN) 37° - - SS-TP4-PM4 Acero inoxidable 316 1/4 pulg. NPT macho - - SS-TP4-SL4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - SS-TP4-TA4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® - - SS-TP4-TM6 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® - - SS-TP6-TA6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® - - SS-TP8-AS8 Acero inoxidable 316 1/2 pulg. Tuerca loca hembra JIC (AN) 37° - - SS-TP8-PM8 Acero inoxidable 316 1/2 pulg. NPT macho - - SS-TP8-SL8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - SS-TP8-TA8 Acero al carbono 1/2 pulg. Adaptador a tubo Swagelok® - - SS-TP16-TA16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® - -
Product Availability by Store Location
Hours