Pipe Fittings — Reducers
Your local authorized Swagelok sales and service center may have additional options.
-
Pipe Fittings — Reducers — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-6-HRCG-4 Latón 3/8 pulg. NPT hembra 1/4 pulg. NPT hembra SS-2-RB-1 Acero inoxidable 316 1/8 pulg. NPT macho 1/16 pulg. NPT hembra SS-4-RAT-2RT Acero inoxidable 316 1/4 pulg. Rosca Hembra ISO/BSP cónica 1/8 pulg. Rosca Macho ISO Cónica SS-6-HRNT-4RT Acero inoxidable 316 3/8 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Macho ISO Cónica
Product Availability by Store Location
Hours