text.skipToContent text.skipToNavigation
Kwik-Clamp Sanitary Flange Fittings

Swagelok® Kwik-Clamp Sanitary Flange Fittings

Kwik-clamp sanitary flange fittings are designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical. They can quickly and easily disconnect and reconnect for cleaning and maintenance.

View Sanitary Fittings

Swagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.

The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.

Have questions about sanitary fittings?

Contact Fittings Specialists

Categorías de Accesorios Sanitarios

Accesorios con Brida Sanitaria

Accesorios con Brida Sanitaria

Le ofrecemos una gran variedad de bridas sanitarias diseñadas para utilizarlas en sectores en los que la limpieza es fundamental, como el alimentario, el farmacéutico y de las bebidas.

Sanitary Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

このプロセスには数分間かかる場合があります。このままお待ちください。