Bellows-Sealed Valves — High-Pressure Bellows Valves, HB Series
Valves available with these specifications:
- 1/4 to 1/2 in. (6 mm)
- –40°F (–40°C) to 400°F (204°C)
- 316 stainless steel
- 2400 psig (165 bar) to 3500 psig (241 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — High-Pressure Bellows Valves, HB Series — Modelo Recto, con Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-HBS4-C Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-HBS4-O Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-HBS6-C Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-HBS6MM-C Acero inoxidable 316L 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-HBV51-C Acero inoxidable 316L 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra SS-HBVCR4-C Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR SS-HBVS4-C Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-HBVVCR4-C Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR
Product Availability by Store Location
Hours