text.skipToContent text.skipToNavigation
Flexible tubing

Swagelok® Flexible Tubing

Swagelok flexible tubing allows for safe, reliable transfer of fluids in applications that require transparency, chemical compatibility, and/or resilience in the face of high temperatures or low pressures.

View Flexible Tubing

Chemically resistant PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications (up to 275 psig (18.9 bar)). The tubing’s translucence allows for visibility of system fluid while the smooth inner wall provides flow control and drainability.

Soft, flexible, and clear, Swagelok LT series vinyl tubing, made from smooth-bore, polyvinyl chloride (PVC) material, handles a wide variety of laboratory chemicals and applications where system transparency is desired (up to 40 psig (2.7 bar)). Thick-wall tubing is available in 1/4 and 3/8 in. sizes for vacuum-service applications. LT series tubing can be used with Swagelok tube fittings and metal inserts. HC series end connections and bulk tubing are available for field assembly of soft plastic or rubber tubing.

Need assistance with flexible tubing selection?

Contact Local Specialists

Flexible Tubing Categories

End Connections

End Connections

Swagelok® end connections for flexible tubing come in sizes ranging from 1/8 to 1 in. and allow for easy installation.

PFA 플렉시블 튜빙

PFA 플렉시블 튜빙

화학적 내성이 있는 반투명 PFA 플렉시블 튜빙은 화학적 호환성이 필요한 곳에 흔히 사용됩니다.

Vinyl Tubing, LT Series

Vinyl Tubing, LT Series

범용 투명 비닐 플렉시블 튜빙은 시스템의 투명성이 필요한 애플리케이션에 적합하며 1/8인치에서 1/2인치의 크기로 공급 가능합니다.

메탈 튜빙, FZ 및 FN 시리즈

메탈 튜빙, FZ 및 FN 시리즈

투과가 바람직하지 않은 고온 진공 또는 저압 애플리케이션의 요구 조건을 충족하도록 설계된 메탈 튜빙 옵션을 알아보십시오.

호스 및 플렉시블 튜빙 카탈로그

구성 재질, 압력 및 온도 등급, 옵션, 액세서리를 포함한 자세한 제품 정보를 찾을 수 있습니다.

Swagelok 호스 관리 서비스 엔지니어

Swagelok® 호스 자문 서비스

호스 선정, 설치, 검사, 유지보수 절차를 개선하여 호스 수명과 성능을 개선하고 공정 비용을 절감하는 방법을 알아보십시오.

호스 관리에 대해 알아보십시오

고객별 맞춤 선별 Swagelok 리소스

Flexibles et tubes souples Swagelok
Des flexibles sûrs et des installations moins onéreuses en 3 étapes

Lors des opérations régulières de maintenance des installations, la sécurité des flexibles industriels est souvent négligée. Il est pourtant important de leur accorder la plus grande attention. Les fuites et l’usure de ces composants peuvent nuire au bon fonctionnement de vos installations. Découvrez des conseils pour éviter des situations dangereuses et diminuer vos coûts d’exploitation.

Entretien des flexibles industriels
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine

Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

このプロセスには数分間かかる場合があります。このままお待ちください。