text.skipToContent text.skipToNavigation

Thermoplastic Hose — End Connections — Connectors for Thermoplastic Hose

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Thermoplastic Hose — End Connections — Connectors for Thermoplastic Hose
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-TP12-TA12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® - - View Product
SS-TP16-TA16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® - - View Product
SS-TP4-AS4 Acier inoxydable 316 1/4 po Femelle JIC (AN) 37°, joint tournant - - View Product
SS-TP4-PM4 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-TP4-SL4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-TP4-TA4 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® - - View Product
SS-TP4-TM6 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® - - View Product
SS-TP6-TA6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® - - View Product
SS-TP8-AS8 Acier inoxydable 316 1/2 po Femelle JIC (AN) 37°, joint tournant - - View Product
SS-TP8-PM8 Acier inoxydable 316 1/2 po Filetage NPT mâle - - View Product
SS-TP8-SL8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-TP8-TA8 Acier au carbone 1/2 po Adaptateur pour tube Swagelok® - - View Product
S-TP8-TA8 Acier au carbone 1/2 po Adaptateur pour tube Swagelok® - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.