text.skipToContent text.skipToNavigation

Трубный фитинг из нерж. стали, трубная заглушка, наруж. резьба NPT 1/16 дюйма

Part #: SS-1-P

Specifications

Attribute Value
몸체 재질 316 Stainless Steel
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 1/16 in.
연결구 1 종류 Male NPT
유량 제한기 아니오
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
파이프 플러그

애플리케이션을 위해 다양한 사이즈와 재질로 정밀하게 제조된 스웨즈락 피팅, 어댑터 및 기타 제품들을 만나 보십시오.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Трубный фитинг из нерж. стали, трубная заглушка, наруж. резьба NPT 1/16 дюйма

Part #: SS-1-P
View Catalog

Add To Favorites

Catalogs

파이프 플러그
애플리케이션을 위해 다양한 사이즈와 재질로 정밀하게 제조된 스웨즈락 피팅, 어댑터 및 기타 제품들을 만나 보십시오.

Specifications

SS-1-P — Трубный фитинг из нерж. стали, трубная заглушка, наруж. резьба NPT 1/16 дюйма

Attribute Value
몸체 재질 316 Stainless Steel
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 1/16 in.
연결구 1 종류 Male NPT
유량 제한기 아니오
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-P-SG2 Super Duplex Stainless Steel 1/2 po filetage NPT mâle 3/8 po - - View Product
B-4-P Laiton 1/4 po Filetage NPT mâle - - View Product
B-8-P Laiton 1/2 po Filetage NPT mâle - - View Product
SS-12-P Acier inoxydable 316 3/4 po Filetage NPT mâle - - View Product
SS-16-P Acier inoxydable 316 1 po Filetage NPT mâle - - View Product
SS-2-P Acier inoxydable 316 1/8 po Filetage NPT mâle - - View Product
SS-2-P-RS Acier inoxydable 316 1/8 po Filetage cylindrique ISO mâle, épaulement droit - - View Product
SS-4-P Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-4-P-RS Acier inoxydable 316 1/4 po Filetage cylindrique ISO mâle, épaulement droit - - View Product
SS-4-P-RT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - View Product
SS-6-P Acier inoxydable 316 3/8 po Filetage NPT mâle - - View Product
SS-6-P-RS Acier inoxydable 316 3/8 po Filetage cylindrique ISO mâle, épaulement droit - - View Product
SS-6-P-RT Acier inoxydable 316 3/8 po Filetage conique ISO mâle - - View Product
SS-8-P Acier inoxydable 316 1/2 po Filetage NPT mâle - - View Product
SS-8-P-RS Acier inoxydable 316 1/2 po Filetage cylindrique ISO mâle, épaulement droit - - View Product
SS-8-P-RT Acier inoxydable 316 1/2 po Filetage conique ISO mâle - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.