|
316 Stainless Steel Cap for 1/4 in. OD Tubing
Réf. pièce : SS-400-C
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
CapsTube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Cap for 1/4 in. OD Tubing
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Caps
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-400-C — 316 Stainless Steel Cap for 1/4 in. OD Tubing
| Attribut | Valeur |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560207 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142607 |
| UNSPSC (11.0501) | 40142607 |
| UNSPSC (13.0601) | 40183104 |
| UNSPSC (15.1) | 40183104 |
| UNSPSC (17.1001) | 40141607 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 po | Raccord pour tube Swagelok® | - | - | Afficher le produit |
| 2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 po | Raccord pour tube Swagelok® | - | - | Afficher le produit |
| 2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 po | Raccord pour tube Swagelok® | - | - | Afficher le produit |
| 6MO-400-C | 6-moly | 1/4 po | Raccord pour tube Swagelok® | - | - | Afficher le produit |
| 6MO-810-C | 6-moly | 1/2 po | Raccord pour tube Swagelok® | - | - | Afficher le produit |
| B-100-C | Laiton | 1/16 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| B-1010-C | Laiton | 5/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| B-200-C | Laiton | 1/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| B-400-C | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| B-600-C | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| B-810-C | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| PFA-420-C | PFA | 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-100-C | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-1010-C | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-10M0-C | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-1210-C | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-12M0-C | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-14M0-C | Acier inoxydable 316 | 14 mm | Raccord pour tube Swagelok® | - | - | Afficher le produit |
| SS-15M0-C | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-1610-C | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-16M0-C | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-18M0-C | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-2000-C | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-200-C | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-20M0-C | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-22M0-C | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-2400-C | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-25M0-C | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-300-C | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-3200-C | Acier inoxydable 316 | 2 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-3M0-C | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-4M0-C | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-500-C | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-600-C | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-6M0-C | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-810-C | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
| SS-8M0-C | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.