Swagelok® PTFE and PFA Core Hose
Swagelok PTFE and PFA core hoses’ long life, high flexibility, strong chemical resistance, enhanced permeation resistance, and ease of cleaning make them ideal choices for controlling costs in a broad range of general and specialty applications.
View PTFE and PFA Core HosesSwagelok PTFE and PFA hoses are available in smooth bore, convoluted, and hybrid options to meet varying cleanliness, flexibility, and permeation resistance needs. All Swagelok PTFE and PFA hoses are pressure tested to ensure they meet our strict quality standards. Select hoses can be constructed with carbon black filled core materials to provide static dissipation.
PTFE hoses can be heat-treated, or “sintered”, to improve permeation resistance, reducing costs and safety risks related to gas leaks. We offer slow-sintered or post-sintered options that limit gas leakage substantially better than non-sintered hoses, and our post-sintered hoses’ gas permeation resistance is among the best in the industry.
Swagelok PFA hoses’ smooth-bore core and flexibility make them ideal for sanitary applications. A smooth inner wall provides less restricted flow and enhanced drainability for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
Need help selecting the right hose?
PTFE and PFA Hose Categories

PFA Core Hose Smooth Bore
Learn more about our PFA core hose, whose smooth-bore core and easy-to-clean surface makes it ideal for sanitary applications requiring FDA compliance.

PTFE Core Hose Convoluted
Explore convoluted PTFE (fluoropolymer) core hose options for applications where low weight, flexibility, and chemical compatibility are necessary.

PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover
Use PTFE smooth bore core hose with a 316L stainless steel convoluted cover where ultra-high purity is critical and permeation to the atmosphere is undesirable.

PTFE Core Hose Smooth Bore, B-Series
The B series PTFE hose with 304 SS braid ensures chemical compatibility and pressure containment. Working pressures: vacuum to 3000 psig. Custom options available.

PTFE Core Hose Smooth Bore, F-Series
The F series nonmetallic PTFE hose with fiber stainless steel braid resists kinking and offers flexibility, chemical compatibility, and various end connections.

PTFE Core Hose Smooth Bore, S-Series
Discover the S series silicone-covered PTFE smooth bore hose with 304 SS braid, offering flexibility, chemical compatibility, and a range of sizes and end connections.

PTFE Core Hose Smooth Bore, T-Series
Browse hose options that have a smooth-bore PTFE (fluoropolymer) core and a protective 304 stainless steel braid layer.

PTFE Core Hose Smooth Bore, X-Series
The X series PTFE hose with 304 SS braid offers flexibility and chemical compatibility. Sizes: 1/4 to 1 inch, pressures: vacuum to 3500 psig. Custom options available.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementRecursos Swagelok Elaborados para Vd.

3 pasos para la Seguridad en las Mangueras y la Reducción de Costes de Planta
La seguridad de las mangueras frecuentemente se obvia durante el mantenimiento de planta. Es importante prestar a las mangueras la atención que merecen—tanto las fugas como el desgaste normal pueden suponer riesgos para las instalaciones. Consulte estos consejos para evitar situaciones peligrosas y reducir los costes de planta.

El Plan de Mantenimiento de Mangueras Industriales que Puede Ahorrarle Mucho Dinero
Conocer los intervalos de sustitución de sus mangueras industriales puede ahorrarle en planta mucho dinero en costes de mantenimiento. Aprenda a evaluar sus sistemas y a desarrollar un plan de mantenimiento preventivo para gestionar el buen estado de sus mangueras.

Sustitución de Mangueras Industriales: Consideraciones sobre el Material del Ánima
Al seleccionar manguera industrial para sus sistemas de fluidos empiece eligiendo bien el ánima—la capa más interna. Aprenda cómo seleccionar la manguera ideal para su aplicación, gracias a los consejos sobre materiales de las ánimas y tipos de construcción de los expertos de Swagelok.

Cómo Seleccionar el Refuerzo de Manguera Adecuado
Las mangueras industriales suelen contener capas de refuerzo críticas que contribuyen a la longevidad y el rendimiento. Conozca los diferentes tipos de capas de refuerzo y cuál es la más adecuada para las diferentes aplicaciones de sistemas de fluidos.

Manguera con Ánima de PTFE Corrugada y Lisa
Las mangueras con ánima de PTFE corrugada y lisa ofrecen compatibilidad química, capacidad de drenaje y control preciso del caudal. Hay disponibles mangueras disipadoras de carga estática, con ánima rellena de carbono negro, de cumplimiento con la FDA o con la certificación de combustible alternativo ECE R110 para su uso en aplicaciones especializadas. Las opciones incluyen longitudes de manguera personalizadas, cubiertas de manguera y una gama de conexiones finales.