![Pipe Fitting](https://www.swagelok.com/assets/images/sap-content/banners/pipe-fittings-1400x411.jpg)
Swagelok® Pipe Fittings
Pipe fittings are precision manufactured to Swagelok’s high quality standards to provide optimum sealing, minimize galling, and enable consistently tight-fitting installations.
カテゴリー
![アダプター継手 アダプター継手](https://www.swagelok.com/assets/images/sap-content/grid/SS-6-A.jpg?impolicy=product)
アダプター継手
Connect or extend a fluid system composed of different component sizes and materials with adapters available in elbows, tees, and straights.
![カップリング カップリング](https://www.swagelok.com/assets/images/sap-content/grid/SS-4-HCG.jpg?impolicy=product)
カップリング
Maintain continuity between two or more sections of pipe for reliable transport of fluids or gases.
![キャップ/プラグ キャップ/プラグ](https://www.swagelok.com/assets/images/sap-content/grid/SS-6-P.jpg?impolicy=product)
キャップ/プラグ
Seal a pipe or other connection with a plug that seals the end run of a pipe, or a cap threaded over the end of a piece of pipe.
![ニップル ニップル](https://www.swagelok.com/assets/images/sap-content/grid/SS-6-HN.jpg?impolicy=product)
ニップル
Adapt a piping system by using the right nipple to connect two pipes or other fittings on one or both ends.
![ユニオン・ボール・ジョイント ユニオン・ボール・ジョイント](https://www.swagelok.com/assets/images/sap-content/grid/SS-8-UBJ.jpg?impolicy=product)
ユニオン・ボール・ジョイント
Ensure leak-free and reliable systems with a union ball joint constructed for instrumentation and process control.
![レデューサー レデューサー](https://www.swagelok.com/assets/images/sap-content/grid/SS-8-RB-4.jpg?impolicy=product)
レデューサー
Combine a larger pipe to a smaller one, changing the pipe size in a piping system, to meet flow requirements or to adapt to existing piping.
Pipe Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
■ サイズ:1/16 インチから1 インチまで/■ ねじタイプ:NPT、JIS/ISO、SAE/■ 材質:316 ステンレス鋼、炭素鋼、真ちゅう、6-Moly、合金625、合金825、合金2507
![Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-resources/tube-fitting-advantage-1400x610.jpg)
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
![Threaded Swagelok tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/identifying-thread-size-and-pitch-260x154.jpg)
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
![Workers on an oil rig](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/optimizing-oil-gas-compression-fittings-260x154.jpg)
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
![A Shenyang Blower Works employee uses a fluid system built with Swagelok components](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/sbw-group-safety-260x154.jpg)
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
![Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/tube-fitting-installation-260x154.jpg)
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
![Pipe fittings](https://www.swagelok.com/assets/images/sap-content/additional-content/pipe-fittings-640x440.jpg)
Pipe Fittings
Swagelok pipe fittings have burr-free internal surfaces and smooth thread flanks, allowing for smooth flow and providing optimized sealing while minimizing galling. A variety of available materials and configurations, such as adapters, caps and plugs, couplings, crosses, elbows, nipples, reducers, and tees, are manufactured to Swagelok's high quality standards to meet the requirements of a range of situations.