Swagelok® Proportional Safety Relief Valves
PRV series proportional safety relief valves provide over-pressure protection with PED certification.
Connect to Learn MorePRV series proportional safety relief valves are available in five set spring pressure ranges and are factory-set, tested, locked, and tagged to ensure the desired setting. They open gradually as the pressure increases above the set pressure and close when system pressure falls below the set pressure.
In addition, PRV series relief valves are:
- Certified to PED 2014/68/EU Category IV
- CE-marked in accordance with the PED as a safety valve according to ISO-4126-1
Optional end connection adapters provide flexibility for installation in a variety of system setups.
Specifications
Working Pressures | up to 6000 psig (413 bar) |
Set Pressure | 145 to 6000 psig (10.0 to 413 bar) |
Seal Materials | Fluorocarbon FKM and nitrile |
Proportional Safety Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Технологические измерения — передовой опыт для импульсных линий
Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.

Восполнение недостающих производственных знаний и навыков за счет хорошей подготовки команды
В условиях, когда возраст опытных производственных работников приближается к пенсионному, предприятия-изготовители заинтересованы в привлечении молодых поколений на замену уходящих высококлассных специалистов. Узнайте, как создать эффективную программу обучения по жидкостным и газовым системам.