Swagelok® Weld Fittings
Swagelok weld fittings provide the consistent strength and longevity needed to maintain fluid system efficiency and safety in ultrahigh-purity, specially cleaned, and industrial applications.
View All Weld FittingsSwagelok offers a wide selection of weld fittings in various sizes, shapes, and materials for diverse applications. The options include high-purity and general industrial tube butt weld fittings, socket weld fittings, weld adapters, and subsea weld fittings. Miniature Swagelok Micro-Fit® fittings provide the same flow and service ratings as larger fittings in a compact design for tight spaces.
Available in sizes 1/8 to 1 in. and 6 to 18 mm, in 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials, tube butt weld fittings are designed for precise alignment and uniform tube walls, while pipe socket weld fittings offer heavy walls for long life in severe conditions. The choice of fitting, pipe, and tubing material being welded is critical. Using the same materials will ensure the same coefficients of expansion and will reduce the possibility of poor welds, out-of-roundness, or dimensional changes that are detrimental to a good weld.
Weld Fitting Categories
Butt Weld Fittings
Butt weld fitting straights, elbows, tees, and crosses feature a precisely finished diameter to match tube diameter and create high-integrity connections.
High-Purity Micro-Fit Tube Butt Weld Fittings
Micro-Fit tube butt weld fittings accommodate systems requiring miniaturization while providing flow and service ratings equal to larger weld fittings.
Socket Weld Fittings
Precisely machined socket weld fittings ensure proper tube fit and feature a thin wall to reduce weld heat input.
Weld Adapters
High-integrity weld adapter fittings provide strength and reliability and meet your requirements for quality and corrosion-resistance.
Weld Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the Advantage関連資料/コラム記事
継手の基礎:ねじのサイズとピッチを識別する
経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します
圧縮継手による中圧オイル/ガス・アプリケーションの最適化
中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。
Swagelokチューブ継手の取り付け
この動画では、一貫性、品質、信頼性の高い継手として世界的に定評のあるSwagelokチューブ継手の取り付け手順を紹介しています。
溶接継手
Swagelok溶接継手は、さまざまな材質、サイズ、形状が揃っており、あらゆる一般産業アプリケーションや高純度アプリケーションで使用することができます。恒久的かつ確実に接続できるため、強度および信頼性を実現するほか、品質や耐食性の要件に適合するさまざまな合金を選ぶことができます。
製品ラインアップ:
- 高純度用Micro-Fit®(マイクロ・フィット)溶接(ミニチュア・チューブ突き合わせ溶接)継手
- パイプ差し込み溶接継手
- 海底用溶接継手
- チューブ突き合わせ自動溶接継手
- チューブ突き合わせ溶接継手
- チューブ差し込み自動溶接継手
- チューブ差し込み溶接継手
- 溶接アダプター継手