Catalogs
Support System — Twin Support Weld Plate
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1T-WP | 304 Stainless Steel | - | 1.42 in. (36.1 mm) Length | - | View Product |
304-S1T-WPM | 304 Stainless Steel | - | 37 mm (1.46 in.) Length | - | View Product |
304-S3T-WP | 304 Stainless Steel | - | 2.76 in. (70.1 mm) Length | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。