text.skipToContent text.skipToNavigation
Smooth-bore Nylon Hose

Swagelok® Thermoplastic Hose

Swagelok® thermoplastic (nylon and polyethylene) core hoses are ruggedly designed to withstand high impulse pressure cycles and dynamic motion, providing strong performance in hydraulic and compressed natural gas (CNG) vehicle fueling applications.

View Thermoplastic Hoses

Swagelok thermoplastic hoses provide strong pressure impulse performance when used with hydraulic pumps and ball valve applications. These hoses perform particularly well in CNG vehicle fueling applications due to the hoses’ resistance to high pressure change, and they are available with NGV and ECE R110 alternative fuel certification.

Our high-performance, multipurpose smooth-bore nylon core hose connects quickly and safely in hydraulic, natural gas, and other general industrial applications with a variety of end connections. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness while the polyurethane cover resists abrasion.

Swagelok polyethylene hose core material is compliant with FDA 21 CFR Part 177 1520 and NSF-51, making it a reliable option for use in food, dairy, and water applications. Internal fiber braid reinforcement layers improve pressure containment and flexibility. The polyurethane cover resists abrasion and prevents moisture entrapment and system contamination.

Need assistance with thermoplastic hose selection?

Contact Local Specialists

Choose the Right Hose for Your Application

Thermoplastic Hose Categories

End Connections

End Connections

Enable easy field installation of Swagelok® hoses by selecting from a variety of end connections in a range of sizes.

Nylon Hose

Nylon Hose

Use the 7R and 8R Series nylon hose in hydraulic applications where outgassing is a concern.

Polyethylene Core Hose

Polyethylene Core Hose

Ensure FDA compliance and prevent system contamination in food, dairy, and water applications with Swagelok's polyethylene core hose.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok hose and flexible tubing
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.