text.skipToContent text.skipToNavigation
régulateurs de pression pour applications d’inertage

Régulateurs de pression pour applications d’inertage Swagelok®

Conçus pour maintenir la pression d’un gaz inerte à un niveau constant dans des applications particulières.

Se faire aider pour choisir des régulateurs de pression

Swagelok tank blanketing regulators are crucial for ensuring the safety of operators and bystanders around storage tanks containing hazardous fluids. They maintain consistent pressure levels of inert gases in the vapor space, preventing hazardous vapors from escaping.

Tank blanketing regulators reduce safety risks associated with pressure-sealed tanks.

  • TBRS series regulators allow gas into the tank to maintain constant pressure, preventing collapse during pump-out
  • TBVS series back-pressure regulators vent excess pressure to vapor recovery systems, preventing accidental emissions

These regulators offer precise pressure control in tank blanketing applications. They feature fine-pitched threads on set-pressure springs for enhanced adjustability, a highly sensitive diaphragm-sensing mechanism for accurate pressure detection, and an external feedback loop that improves regulator performance. Additionally, they are built to withstand harsh environments, utilizing 316L stainless steel for components like feedback tubes, regulator bodies, and poppet housings, ensuring corrosion resistance and long-term durability.

Specifications

Material 316L stainless steel construction
End Connection Sizes 1/2, 1, and 2 in.
Working Pressure up to 232 psig (16.0 bar)
Pressure Control Ranges 0.07 to 0.14 psig (2.0 to 4.0 in. H2O, 5 to 10 mbar) through to 0.72 to 11.6 psig (20 to 321 in. H2O, 50 to 800 mbar)
Flow Coefficient (Cv) 0.20, 0.30, 1.00
Temperature from –4 to 212°F (–20 to 100°C)

Choose the Right Regulator

탱크 블랭킷 레귤레이터 카탈로그

건설 재질(construction materials), 액세서리, 압력, 온도 등급을 포괄하는 Swagelok 탱크 블랭킷 레귤레이터에 대한 광범위한 세부 정보를 알아보십시오.

Swagelok 레귤레이터용 유량 곡선 생성기

최적의 레귤레이터를 선정하는 데 도움이 필요하십니까?

Swagelok 레귤레이터 유량 곡선 생성기 도구를 사용하여 다양한 애플리케이션 조건에서 서로 다른 기화 레귤레이터의 성능을 평가해보십시오.

최적의 레귤레이터 찾기

Swagelok Regulator Resources

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS Series Regulators
How Thorough Testing Ensures Reliable Regulator Performance

Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

Flow curve chart demonstrating droop
How to Flatten a Regulator Flow Curve to Reduce Droop

Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

Regulators used to reduce time delay
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System

Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.

このプロセスには数分間かかる場合があります。このままお待ちください。