Swagelok® High-Purity, High-Flow Gas Regulators (HF Series)
HF series regulators deliver precise pressure control with easy adjustments, ideal for high-flow and clean process demands.
Get Help Selecting RegulatorsHF series regulators are designed for high-flow systems, allowing for compact arrangement of system components and process lines. The gas-actuated models are notably smaller than traditional diaphragm-operated pressure regulators, offering a design that prevents tampering and simplifies installation.
These regulators are engineered for environments demanding high levels of cleanliness. Offering durable and precise pressure control, the HF series includes an innovative pressure-sensing assembly that minimizes supply pressure effects and droop, often removing the need for system adjustments.
They feature tied poppets for clean operation and secure shutoff, while an all-welded design eliminates atmospheric seals. Self-centering PCTFE poppets help prevent creep and ensure a leak-tight seal.
HF series regulators also feature:
- Ability to handle maximum inlet pressures up to 3000 psig (206 bar)
- Manually adjustable outlet pressure up to 150 psig (10.3 bar)
- 316L VIM-VAR stainless steel body for ultrahigh-purity applications
- 1/4 in. VCR® split-nut; 1/4 and 3/8 in. tube butt weld; 1.5 in. and 1.125 in. modular surface-mount end connections
High-Purity, High-Flow Gas, HF Series Regulators Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® manual HF series high-purity pressure regulators are available as compact inline or modular-surface mount models with flow rates up to 200 std L/min.
Swagelok® HF series are high-flow, high-purity pressure regulators available in compact preset or dome-loaded models with flow rates up to 300 std L/min.

Need Help Selecting the Right Regulators?
Learn more about different types of regulators under varying application conditions with our regulator selection video.
Find the Right RegulatorSwagelok Resources Curated for You

Contrôler l’effet de la pression d’alimentation (SPE) dans un détendeur
L’effet de la pression d’alimentation, également appelé dépendance, est une relation inverse entre les variables de pression d’entrée et de pression de sortie dans un détendeur. Découvrez comment contrôler ce phénomène dans vos détendeurs grâce aux conseils de Swagelok.

Des tests rigoureux pour garantir la fiabilité des régulateurs
Vous êtes-vous déjà demandé à quels tests était soumis un produit conçu pour fonctionner dans des conditions extrêmes ? Passez les portes des laboratoires pour suivre le développement de régulateurs de la série RHPS conçus pour fonctionner à des températures bien inférieures à zéro.

Rapprocher la courbe de débit d’un détendeur de l’horizontale pour atténuer la baisse graduelle de la pression de sortie (droop)
Tout détendeur est confronté au phénomène de baisse graduelle de la pression de sortie (droop). Découvrez comment limiter ce phénomène et rapprocher les courbes de débit de l’horizontale avec différentes configurations de détendeurs à dôme.

Comment utiliser un détendeur pour réduire le temps de réponse d’un système d’instrumentation analytique
Le temps de réponse d’un système d’analyse est souvent sous-estimé ou mal compris. L’utilisation d’un détendeur permet de réduire ce temps de réponse. Découvrez comment maîtriser le temps de réponse de votre système d’analyse grâce à ces conseils.