text.skipToContent text.skipToNavigation
Raccords rapides

Raccords rapides Swagelok®

Raccordez des composants rapidement et en toute confiance avec notre vaste gamme de raccords rapides – des raccords conçus pour réduire au minimum les fuites et les inclusions d’air dans votre système.

View Quick Connects

Swagelok® quick connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.

Swagelok quick connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.

  • Unless it is keyed, any quick connect stem will fit any quick connect body of the same series and size
  • A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
  • Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
  • Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
  • PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection

Need assistance with valve selection?

Contact Local Specialists

Quick Connects Categories

Full-Flow Quick Connects

Full-Flow Quick Connects

Full-flow quick-connects offer full flow without orifice restrictions. O-ring is easily replaced without disassembling body.

Instrumentation Quick Connects

Instrumentation Quick Connects

Browse instrumentation quick-connects with a single O-ring stem insert for improved containment and a push-to-connect coupling for quick, easy operation.

Miniature Quick Connects

Miniature Quick Connects

Use miniature quick-connects with lightweight, compact design for fingertip operation, with low dead volume to minimize spillage and air inclusion.

PTFE-Sealed Quick Connects

PTFE-Sealed Quick Connects

PTFE-sealed quick-connects feature a flush valve design that reduces air inclusion and spillage, while ensuring quick, easy operation.

Spare Parts and Accessories

Spare Parts and Accessories

Explore stainless steel quick-connects spare parts and accessories, including stem protectors, body protectors, and pressure-retaining body protectors.

Catalogues des raccords rapides

Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.

Calculateur de coefficient de débit (C<sub>v</sub>) Swagelok pour les vannes

Calculer le débit pour bien choisir une vanne

Utilisez notre calculateur de coefficient de débit (Cv) pour choisir une vanne d’une taille adaptée à vos besoins.

Utiliser l’outil

Des ressources préparées pour vous par Swagelok

Выбор клапанов для пробоотборных жидкостных и газовых систем
Как правильно подобрать клапаны для вашей промышленной жидкостной или газовой системы

Узнайте, как применять на практике метод STAMPED для подбора клапанов, которые лучше всего соответствуют областям применения вашей промышленной жидкостной или газовой либо пробоотборной системы.

Сократите неконтролируемые выбросы в химической и нефтеперерабатывающей отрасли
Минимизируйте затраты в связи с неконтролируемыми выбросами — используйте клапаны с низким уровнем выбросов

Неконтролируемые выбросы — это прогрессирующая проблема в химической и нефтеперерабатывающей отрасли. Сертифицированные клапаны с низким уровнем выбросов могут защитить ваше предприятие и доходы. Узнайте из этой статьи, что это за клапаны, как они испытываются и как они могут вам помочь.

Запорные клапаны в промышленной жидкостной или газовой системе
Как изолировать промышленные жидкостные и газовые системы при помощи запорных клапанов

Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением техобслуживания крайне важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как спроектировать правильные конфигурации для вашей системы.

Сборка клапана Swagelok ALD20 сверхвысокой степени чистоты в чистом помещении для применения в полупроводниковой отрасли
Один новый клапан — и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии производства клапанов для атомно-слоевого осаждения (ALD) меняют условия игры в сфере высокотехнологичного производства полупроводников.

Быстроразъемные соединения

Быстроразъемные соединения

Компания Swagelok предлагает разнообразные быстроразъемные фитинги, обеспечивающие скорость и простоту монтажа без закручивания, вращения или применения гаечного ключа. Быстроразъемные соединения предназначены для минимизации проливов и включений воздуха и предлагаются в широком диапазоне конфигураций, с различными соединителями штока и корпуса, включая модели с односторонним и двухсторонним отсечением, а также с разнообразными торцевыми соединениями.

Модели включают:

  • полнопроходные;
  • для КИП;
  • миниатюрные;
  • с уплотнением из фторопласта (PTFE).

This process may take several minutes. Please be patient and remain on the page.