|
Vanne de purge en laiton, filetage NPT mâle 3/8 po
Part #: B-4P-6M
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Vanne de purge, configuration droiteFacilitez l'étalonnage des dispositifs de contrôle en évacuant la pression de la ligne de mesure vers l'atmosphère, avec les purgeurs et vannes de purge Swagelok. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne de purge en laiton, filetage NPT mâle 3/8 po
Log in or Register to view price
Catalogs
Vanne de purge, configuration droite
Pressions de service jusqu’à 689 bar (10 000 psig), Températures jusqu’à 454°C (850°F), Acier inoxydable 316, acier au carbone ou alliage R-405.
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
B-4P-6M — Vanne de purge en laiton, filetage NPT mâle 3/8 po
| Attribute | Value |
|---|---|
| Matériau du corps | Laiton |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 3/8 po |
| Type du raccordement 1 | Filetage NPT mâle |
| Type de poignée | Moletée |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-4P-2M | Laiton | 1/8 po | Filetage NPT mâle | - | - | View Product |
| B-4P-4M | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-4P-4M-MP-SC11 | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| S-4P-4M | Acier au carbone | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-4P-2M | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | View Product |
| SS-4P-4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-4P-4M | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-4P-4T | Acier inoxydable 316 | 1/4 po | Embout de tube | - | - | View Product |
| SS-4P-6M | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
| SS-4PM2RT | Acier inoxydable 316 | 1/8 po | Filetage conique ISO mâle | - | - | View Product |
| SS-4PM8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
| SS-4PST4 | Acier inoxydable 316 | 7/16-20 po | Filetage UNF mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.