|
ステンレス鋼製 パイプ継手、六角カップリング、1/4 インチ・サイズ NPTめねじ
Part #: SS-4-HCG
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers a secure, inline connection for pipe systems—ideal for maintaining flow continuity and structural integrity under pressure. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ステンレス鋼製 パイプ継手、六角カップリング、1/4 インチ・サイズ NPTめねじ
Log in or Register to view price
Catalogs
Straights
■ サイズ:1/16 インチから1 インチまで/■ ねじタイプ:NPT、JIS/ISO、SAE/■ 材質:316 ステンレス鋼、炭素鋼、真ちゅう、6-Moly、合金625、合金825、合金2507
■ Snoop®(スヌープ)漏れ検出液/■ Goop(グープ)ねじ潤滑剤/■ SWAK(スワック)/PTFEテープ/PTFEフリー管用ねじシール剤
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
Specifications
SS-4-HCG — ステンレス鋼製 パイプ継手、六角カップリング、1/4 インチ・サイズ NPTめねじ
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Female NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020518 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560000 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40172607 |
| UNSPSC (11.0501) | 40142315 |
| UNSPSC (13.0601) | 40172607 |
| UNSPSC (15.1) | 40172607 |
| UNSPSC (17.1001) | 40172607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-HCG | 316 ステンレス鋼 | 3/4 インチ | NPTめねじ | 3/4 インチ | NPTめねじ | View Product |
| SS-16-HCG | 316 ステンレス鋼 | 1 インチ | NPTめねじ | 1 インチ | NPTめねじ | View Product |
| SS-2-HCG | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | View Product |
| SS-4-HCG-10K | 316 ステンレス鋼 | 1/4 インチ | 厚肉NPTめねじ | 1/4 インチ | 厚肉NPTめねじ | View Product |
| SS-4-HCG-RT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-6-HCG | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | View Product |
| SS-8-HCG | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | View Product |
| SS-8-HCG-10K | 316 ステンレス鋼 | 1/2 インチ | 厚肉NPTめねじ | 1/2 インチ | 厚肉NPTめねじ | View Product |
| SS-8-HCG-RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | ISO管用テーパーめねじ | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.