Sealants — Pipe Thread Sealants
Sealants available with these specifications:
- SWAK™, PTFE tape, PTFE-free
- –65°F (–54°C) to 450°F (232°C)
- To pipe or fitting working pressure up to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
밀폐제 — 파이프 나사 밀폐제 — PTFE 테이프
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576인치(6.4 x 1463cm) 최대 온도 450°F(232°C) - - - MS-STR-8 1/2 x 288인치(12.7 x 732cm) 최대 온도 450°F(232°C) - - - -
密封剂 — 管螺纹密封剂 — PTFE-없는 파이프 나사 밀폐제
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50cm³ –65 ~ 300°F(–53 ~ 148°C) - - - -
Sealants — Pipe Thread Sealants — SWAK™ 혐기성 나사 밀폐제
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 (250cm³) –65 ~ 350°F(–53 ~ 176°C) - - - MS-PTS-50 50cm³ –65 ~ 350°F(–53 ~ 176°C) - - - MS-PTS-6 6cm³ –65 ~ 350°F(–53 ~ 176°C) - - -
Product Availability by Store Location
Hours