text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).

View Cone and Thread Fittings

Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).

Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.

Looking for more information about cone and thread fittings?

Contact Local Specialists

Konus-/Gewindeverschraubungen—Kategorien

Adapter

Adapter

Zuverlässige Gewinde- und Konusadapter für Anwendungen mit mittlerem und hohem Druck. 

Verbindungen

Verbindungen

Соедините две трубы/трубки с помощью муфты или коротких отрезков трубы/трубки с раструбом на одном или обоих торцах. 

Verschlusskappen und Stopfen

Verschlusskappen und Stopfen

Halten Sie den Druck in Ihrem System mit Verschlusskappen bzw. -stopfen aufrecht. 

Втулки и манжеты

Втулки и манжеты

Закрепите трубку манжетой и прижимной гайкой для создания уплотнения на конической поверхности фитинга. 

С монтажной гайкой

С монтажной гайкой

Выполните соединение компонентов среднего или высокого давлением через переборку с помощью специального фитинга.

Фитинги высокого давления Sno-Trik с конусом и обжимными кольцами

Фитинги высокого давления Sno-Trik с конусом и обжимными кольцами

Сопротивление высокому давлению, вибрациям и механическим воздействиям в сложных условиях обеспечивается фитингами высокого давления с конусом и обжимными кольцами.

Cone and Thread Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Find the Right Fitting for Your Application

Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.

Compare the Fittings

Swagelok Resources Curated for You

anatomy of a hydrogen fitting
The Anatomy of a Hydrogen Fitting

Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

hydrogen transportation needs optimized component selection
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles

Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.

Betreiber von Offshore-Ölanlage setzt auf Rohverschraubungen der Serie FK von Swagelok
Fallstudie: Betreiber von Offshore-Ölanlage

Erfahren Sie, wie der Austausch traditioneller Konus-/Gewindeverschraubungen mit Verbindungen der Serie FK auf einer Offshore-Plattform zu einer 80 %igen Reduktion der Installationszeit geführt hat.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.