text.skipToContent text.skipToNavigation

Gummischlauch — Endanschlüsse

Erhältliche Endanschlüsse für Gummischläuche mit den folgenden Spezifikationen:

  • 1/4 bis 1 Zoll (6 bis 25 mm)
  • –40°F (–40°C) bis 200°F (93°C)
  • Edelstahl 316, Messing
  • Swagelok® Rohrleitungsadapter mit NPT-Außengewinde, kegeliges ISO-Außengewinde, Mehrzweck-Aufsteckschlauch, Swagelok® Endanschlüsse für Rohrverschraubung

스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.

필터:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • 부품 번호(Part #)
    몸체 재질
    연결구 1 크기
    연결구 1 종류
    연결구 2 크기
    연결구 2 종류
이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.