Swagelok® PTFE Core Hose Smooth Bore, F-Series
F series is a nonmetallic PTFE smooth-bore core hose that is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.
Request More InformationF series is a nonmetallic PTFE smooth-bore core hose with a fiber braid bonded to the core with a patent-pending process to resist kinking. This hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.
A size of range of 1/4 to 3/4 inch, working pressures from vacuum to 800 psig (55.1 bar), and a variety of end connections allow the F series hose to meet the needs of a range of systems. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.
Every Swagelok F series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 500 psig (34.4 bar), or 225 psig (15.5 bar) if an end connection is rated below 500 psig (34.4 bar).
Specifications
Materials | Core: PTFE Reinforcement: fiber braid End connections: 316 SS |
Nominal Hose Sizes | 1/4 through 3/4 in. |
Working Pressures | Vacuum to 800 psig (55.1 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings; Swagelok tube adapters; female pipe threads, NPT, with JIC (AN) 37° union; male pipe threads, NPT, with JIC (AN) 37° union; sanitary Kwik-Clamps; sanitary Kwik-Clamp 90° Elbows; sanitary Kwik-Clamp 45° Elbows; tube butt welds; SAE 37° (JIC) female swivel fittings; female cam and groove; male cam and groove; tube stubs, annealed; female VCO® O-ring face seal fittings; female VCR® metal gasket face seal fittings; TS series sanitary clamps; male pipe threads, ISO/BSP tapered (ISO 7); male ISO/BSP parallel threads with 60° male cone (ISO 228); female pipe threads, ISO/BSP tapered (ISO 7); female ISO/BSP parallel threads (ISO 228); female swivel ISO/BSP parallel threads with 30° cone; female swivel ISO/BSP parallel threads with 60° cone; JIS(A)/ISO 2852-type sanitary; ISO-KF vacuum flange; sanitary DIN 11864-3 series A, form A, clamp ferrule with groove; female DIN 11851 with nut; ASME Class 150 lap joint flange; JIS 10K lap joint flange; DIN PN10 lap joint flange; sanitary I-line male; sanitary I-line female; sanitary (DIN 32676); and sanitary (ISO 2852) |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Innenschlauchwerkstoffe aus Metall, PTFE, PFA, Vinyl, Nylon, Polyethylen und Gummi; Schlauchnenngrößen 1/8 bis 2 Zoll; Vielzahl von zölligen und metrischen Endanschlüssen; Speziallängen sind erhältlich; Optionale Umhüllungen, Kennzeichnungen und Prüfungen

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

호스 안전성을 개선하고 플랜트 비용을 낮추는 3 단계
플랜트의 정기 유지보수 과정에서 산업용 호스 안전성이 후순위로 방치되는 경우가 많습니다. 누설이나 마모로 시설물에 생기는 위험을 최소화하려면 호스에도 마땅히 주의를 기울여야 합니다. 이에 플랜트 비용을 낮추면서 위험한 상황을 예방하는 방법을 소개합니다.

산업용 호스 유지보수 계획을 통해 플랜트의 비용을 대폭 절감하는 방법
산업용 호스의 적절한 교체 시기를 파악하는 것만으로도 플랜트의 유지보수 비용을 대폭 절감할 수 있습니다. 여러분의 시스템을 평가하고, 호스 수명을 관리할 수 있는 예방적 유지보수 계획을 개발하는 방법을 알아보십시오.

산업용 호스 교체: 코어 튜브 재질 고려 사항
산업용 호스를 선택할 때 첫 번째로 고려할 부분은 호스의 가장 안쪽 층인 코어 튜브입니다. Swagelok 전문가에게 코어 튜브 재질과 내벽 구조에 대한 정보와 함께 고객 애플리케이션에 이상적인 호스를 선정하는 방법을 배워보십시오.

최적의 호스 보강재 선택 방법
산업용 호스에는 일반적으로 수명과 성능 향상에 기여하는 핵심 보강층이 있습니다. 다양한 보강층의 종류와 서로 다른 유체 시스템 애플리케이션에 가장 적합한 종류가 무엇인지 알아보십시오.