Catalogs
Pipe Fittings — Adapters — 90° Elbows
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Gewindefittings
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-12-SE | Messing | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
B-4-SE | Messing | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
B-6-SE | Messing | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
B-8-SE | Messing | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
SS-12-SE | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
SS-16-SE | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Außengewinde | View Product |
SS-2-SE | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
SS-4-SE | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
SS-4-SE-RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
SS-6-SE | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
SS-8-SE | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.