Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
Categorías de Sistemas de Soldadura
Bloques de fijación y collarines
Encuentre cabezales de soldadura, bloques de fijación, collarines para tubos, adaptadores y placas laterales de fijación para obtener resultados precisos y repetibles en una gran variedad de configuraciones de soldadura.
Cabezales de Soldadura
Vea nuestra selección de cabezales de soldadura, que pueden utilizarse con tubo de distintos diámetros exteriores.
Equipo de Soldadura
Conozca las diversas opciones del equipo de soldadura, como papel para impresora térmica, electrodos de tungsteno, cables adaptadores para cabezal de soldadura y galgas de centrado.
Unidad de potencia
Conozca la unidad de potencia Swagelok®, que permite una soldadura orbital por arco de tungsteno con gas fiable y consistente.
Welding System Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Caractéristiques : Unidad de potencia fiable y consistente para soldadura orbital al arco de tungsteno con gas; Pico de salida hasta 200 A; Pantalla táctil en color fácil de usar y en varios idiomas; El controlador de caudal másico integrado gestiona automáticamente el caudal de purga en el diámetro exterior; Pesa menos de 23 kg o 50 lb; Compatible con los cabezales de soldadura del sistema de soldadura Swagelok.
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
円周溶接トレーニング
円周溶接の原理に加えて、Swagelok®円周溶接機(オービタル・ウェルディング・システム)M200パワー・サプライのセットアップ、操作、トラブルシューティングの方法を学びます。米国溶接協会(AWS)の認証資格を持つ認定溶接検査官(CWI)および認定溶接教育官(CWE)が講師を務めます。
円周溶接トレーニングの詳細を見るRecursos Swagelok Elaborados para Vd.
Herramientas Para los Nuevos Soldadores
La creciente escasez de soldadores está afectando a la fabricación global del mañana. La soldadura orbital automática puede ayudar a solucionar el problema, aunque no sin una adecuada formación. Lo que debe incluir un programa de formación en soldadura orbital para preparar a sus nuevas incorporaciones.
Encuentre la Herramienta Adecuada para el Trabajo: Consideraciones sobre el Equipo de Planta
¿Qué herramientas y equipos deben tener a mano los operarios y técnicos de la planta en todo momento? Desde los sistemas avanzados de soldadura orbital hasta las herramientas básicas de desbarbado de tubo, hay herramientas esenciales para cada conexión, y es conveniente estar preparado.
Superar la Brecha de Habilidades en la Fabricación con un Equipo Bien Formado
A medida que el personal con mayor experiencia se acerca a la jubilación, los fabricantes recurren a las nuevas generaciones para reemplazar el conocimiento experto. Aprenda cómo construir un programa de formación efectivo en sistemas de fluidos.
La Experiencia en Sistemas de Fluidos Mejora la Funcionalidad del Laboratorio
Vea cómo la experiencia en sistemas de fluidos Swagelok ayudó a la Universidad de Ottawa a mejorar la funcionalidad de su laboratorio en su Complejo de Investigación Avanzada, una instalación que alberga el único espectrómetro de masas con acelerador de Canadá. La formación en soldadura orbital de Swagelok ayudó a mejorar la precisión y productividad del taller.