text.skipToContent text.skipToNavigation

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Short Male Nuts

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Short Male Nuts
Precision-machined short male nut ensures robust VCR® face seal integrity in high-purity, high-vacuum, and critical fluid system applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4-VCR-4-.54NC Edelstahl 316 1/4 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-4-VCR-4-.65NC Edelstahl 316 1/4 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product
SS-8-VCR-4-.65 Edelstahl 316 1/2 Zoll VCR®-Druckschraube mit Metalldichtscheibe - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.