Swagelok® Tube Fittings and Adapters
Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.
Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.
Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.
Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.
튜브 피팅 및 튜브 어댑터 카테고리
Unions
Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.
Zero Volume Reducers
Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.
튜브 어댑터
Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.
Tube Fittings and Adapters Catalogs
Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You
Verschraubungen—eine Einleitung: Ermittlung der Größe und Steigung von Gewinden
Selbst erfahrene Experten haben manchmal Schwierigkeiten damit, Gewinde eindeutig zu bestimmen. Erfahren Sie von Andy Hitchcock, Product Manager bei Swagelok, wie Sie die Gewindegröße und -steigung Ihrer Verschraubungen mithilfe von Messschieber, Gewindeschablone und Gewindeidentifikationshilfe ermitteln.
Holen Sie mit Klemmringverschraubungen mehr aus Ihren Öl- und Gasanlagen heraus
Informieren Sie sich über unsere Klemmringverschraubungen für Offshore-Öl- und Gasanlagen mit mittlerem Druck und welche Vorteile diese gegenüber Konus-/Gewindeverschraubungen im Hinblick auf Installationszeiten und Leistung bieten.
Wie die Shenyang Blower Works Group von sicheren und zuverlässigeren Prozessen profitiert
Erfahren Sie in diesem Beitrag, wie Swagelok Shanghai der Shenyang Blower Works Group Corporation dabei geholfen hat, gleichbleibend hochwertige, zuverlässige und kosteneffiziente Lösungen für Kunden zu entwickeln und dabei gleichzeitig die eigene Sicherheit und Produktionseffizienz zu optimieren.
Wie Sie mit den Rohradaptern von Swagelok Ausrichtungsprobleme einfach umgehen können
Mit Rohradaptern können schwierige Ausrichtungspositionen gelöst und gleichzeitig Lagerbestände verringert werden. In diesem Video erfahren Sie, wie Sie mit den Rohradaptern von Swagelok® für eine leckagefreie Abdichtung ohne Ausrichtungsprobleme sorgen.
Seit 1947 ist Swagelok führend in der Entwicklung von Rohrverschraubungstechnologie, die in industriellen Fluidsystemanwendungen in nahezu jeder Branche eingesetzt wird.
Der Gründer von Swagelok über seine revolutionäre Rohrverschraubung
Über 75 Jahre später ist die Rohrverschraubung von Swagelok mit ihrem einzigartigen Scharnier-Spann-Effekt nach wie vor ein zuverlässiger Garant für einen dauerhaften und leckagefreien Systembetrieb. Der Kraftschluss wird über den Scharnier-Spann-Effekt erzielt, um in vier Schlüsselbereichen für optimale Leistung zu sorgen:
Rohrklemmung
Durch den Scharnier-Spann-Effekt wird der Rohrkontakt / die Rohrklemmung für besseren Halt verstärkt.
Gasdichtigkeit
Der Schleif-/Poliervorgang des vorderen Klemmrings sorgt für konzentrierte Kontaktzonen auf dem Rohr und der Körperschräge für eine solidere Abdichtung.
Vibrationsfestigkeit
Der Spannbereich isoliert Belastungskerben bei der Rohrerfassung besser und sorgt damit für einen erhöhten Widerstand gegen Biegungen, Ablenkungen und Vibrationen.

Auslegung der Rohrverschraubungen von Swagelok®
Die fortschrittliche Geometrie mit Scharnier-Spann-Effekt am hinteren Klemmring ist Standard bei allen 1/4 bis 1 Zoll und 6 bis 25 mm Swagelok-Rohrverschraubungen aus Edelstahl, um Monteuren bei der Herstellung konsistenter, leckagefreier Rohrverbindungen zu helfen. In diesen Größen tragen das patentierte Einsatzhärteverfahren und die speziell konstruierte Geometrie zum einzigartigen technischen Vorteil des hinteren Klemmrings von Swagelok bei. Durch die Geometrie des hinteren Klemmrings kommt es zu einem verbesserten Scharnier-Spann-Effekt.