text.skipToContent text.skipToNavigation

Kugelhahn der Serie GB für allgemeine Anwendungen, Edelstahl, Ventilsitze aus verstärktem PEEK, 1/2 Zoll NPT-Innengewinde

Part #: SS-8GBF8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 10
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
2-Way Straight Pattern

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Kugelhahn der Serie GB für allgemeine Anwendungen, Edelstahl, Ventilsitze aus verstärktem PEEK, 1/2 Zoll NPT-Innengewinde

Part #: SS-8GBF8
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern

Specifications

SS-8GBF8 — Kugelhahn der Serie GB für allgemeine Anwendungen, Edelstahl, Ventilsitze aus verstärktem PEEK, 1/2 Zoll NPT-Innengewinde

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
CV Maximum 10
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-16GBF16 Edelstahl 316 1 Zoll NPT-Innengewinde 1 Zoll NPT-Innengewinde View Product
SS-8GBS6 Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-8GBS8 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.