|
Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 300
Part #: SS-1210-F12-300
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsFlanges meet ASME, DIN EN, and JIS standards across various sizes and pressure classes. Wrench flats used for easy fitting assembly and gaugeability on installation. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 300
Log in or Register to view price
Catalogs
Straights
Merkmale: Übergänge von geflanschten Rohrsystemen zu Präzisionsrohrsystemen ohne Gewinde und ohne Schweißen; Flansche entsprechen ASME-, DIN-, EN- und JIS-Normen; aus einem Schmiederohling gefertigte Körper; verfügbar mit Swagelok® Rohrverschraubungs-Endanschlüssen bis zu 50 mm und 2 Zoll
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Specifications
SS-1210-F12-300 — Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 300
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | NPS 3/4 in. |
| Connection 2 Type | ANSI Flange, Class 300 |
| Flow Restrictor | No |
| UNSPSC (4.03) | 40141710 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142400 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40173103 |
| UNSPSC (17.1001) | 40173103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-10M0-F8-150 | Edelstahl 316 | 10 mm | Swagelok®-Rohrverschraubung | Nennweite 1/2 Zoll | ANSI-Flansch, Klasse 150 | View Product |
| SS-1210-F12-150 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | NPS 3/4 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-1210-F12-600 | Edelstahl 316 | 3/4 Zoll | Swagelok®-Rohrverschraubung | Nennweite 3/4 Zoll | ANSI-Flansch, Klasse 600 | View Product |
| SS-1210-F16-150 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | NPS 1 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-12M0-F12-600 | Edelstahl 316 | 12 mm | Swagelok®-Rohrverschraubung | Nennweite 3/4 Zoll | ANSI-Flansch, Klasse 600 | View Product |
| SS-12M0-F32-150 | Edelstahl 316 | 12 mm | Swagelok®-Rohrverschraubung | Nennweite 2 Zoll | ANSI-Flansch, Klasse 150 | View Product |
| SS-12M0-F32-300 | Edelstahl 316 | 12 mm | Swagelok®-Rohrverschraubung | Nennweite 2 Zoll | ANSI-Flansch, Klasse 300 | View Product |
| SS-12M0-F8-150 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | NPS 1/2 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-12M0-F8-300 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | NPS 1/2 Zoll | ANSI Flansche, Klasse 300 | View Product |
| SS-1610-F16-150 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | NPS 1 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-1610-F16-300 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | NPS 1 Zoll | ANSI Flansche, Klasse 300 | View Product |
| SS-1610-F16-600 | Edelstahl 316 | 1 Zoll | Swagelok®-Rohrverschraubung | Nennweite 1 Zoll | ANSI-Flansch, Klasse 600 | View Product |
| SS-1610-F32-150 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | NPS 2 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-600-F8-150 | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | Nennweite 1/2 Zoll | ANSI-Flansch, Klasse 150 | View Product |
| SS-600-F8-300 | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | Nennweite 1/2 Zoll | ANSI-Flansch, Klasse 300 | View Product |
| SS-810-F12-150 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 3/4 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-810-F12-300 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 3/4 Zoll | ANSI Flansche, Klasse 300 | View Product |
| SS-810-F12-600 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | Nennweite 3/4 Zoll | ANSI-Flansch, Klasse 600 | View Product |
| SS-810-F16-150 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 1 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-810-F16-300 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 1 Zoll | ANSI Flansche, Klasse 300 | View Product |
| SS-810-F16-600 | Edelstahl 316 | 1/2 Zoll | Swagelok®-Rohrverschraubung | Nennweite 1 Zoll | ANSI-Flansch, Klasse 600 | View Product |
| SS-810-F32-150 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 2 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-810-F8-150 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 1/2 Zoll | ANSI Flansche, Klasse 150 | View Product |
| SS-810-F8-300 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 1/2 Zoll | ANSI Flansche, Klasse 300 | View Product |
| SS-810-F8-600 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | NPS 1/2 Zoll | ANSI Flansche, Klasse 600 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.