Swagelok®プロセス・レギュレーター、背圧レギュレーター、ドーム・ロード式
ドーム・ロード式プロセス・レギュレーターは、ドループ(流量増加に伴う二次側圧力の降下)を最小限に抑え、一次側圧力や流量が変動しても、二次側圧力を一定に維持します。
プロセス・レギュレーターの選定サポートを依頼するBack-pressure process regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator is suitable. Dome-loaded process regulators excel at maintaining consistent outlet pressures, even when faced with fluctuations in inlet pressure or flow. This stability is achieved through a pressurized dome control mechanism, which eliminates the need for a set spring.
These versatile regulators can be customized with various features to meet specific application needs:
- Multiple gauge connection options
- Pilot regulators
- External feedback systems
- Specialized cleaning processes
For enhanced automation, dome-loaded regulators can be paired with electronic pilot valves. This configuration reduces the need for manual adjustments and allows for rapid responses to changing system conditions.
When choosing pressure regulators, ask suppliers about their performance verification methods. Regulators that excel in rigorous testing are more likely to withstand demanding field conditions over time. Precision in regulator design and rigorous laboratory testing can be the decisive factors between triumph and setback.
Back-Pressure, Dome-Loaded Process Regulators Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Merkmale: Druckminderungsregler, Vordruckregler; Feder-, Dom- und luftbelastet; 1/4 bis 4 Zoll Endanschlüsse; Arbeitsdrücke bis 7 bar (10 150 psig); Temperaturen von –20 bis 80°C (–4 to 176°F)

Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You

Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

How to Flatten a Regulator Flow Curve to Reduce Droop
Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.

How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.