Swagelok® Needle and Metering Valves
Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.
Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates
Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.
Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.
Needle and Metering Valve Categories
Blowdown Valves, 6DB Series
Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.
General Utility Needle Valves, GU and F10 Series
For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.
Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series
Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.
Medium-Pressure Needle Valves, NV and NVT Series
NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).
Metering Valves, S, M, and 31 Series
직선형 및 직각형 패턴, 316 SS 및 황동, 다양한 연결구 및 핸들 스타일로 공급 가능한 Swagelok® 미터링 밸브를 알아보십시오.
극한의 서비스용 니들 밸브, N 및 HN 시리즈
극한 서비스 유니온-보닛 니들 밸브는 사이클 수명을 강화하는 SS 스템 나사와 개방 위치에서 조절이 가동하도록 설계된 패킹 볼트가 있습니다.
라이징 플러그 밸브, 4P 및 5P 시리즈
Swagelok® 라이징 플러그 밸브는 양압 씰을 생성하는 비회전 스템 팁과 최대 유량 및 손쉬운 세정을 위한 직선형 유로 오리피스를 제공합니다.
스크류 보닛 게이지 밸브
스크류 보닛 게이지 밸브는 유압 충격 및 급격한 압력 변화로부터 자체를 보호할 수 있도록 제어된 차단 기능과 프로세스 측정 장치의 연결 기능을 제공합니다.
Needle and Metering Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
OG, 1G 및 92 시리즈 수동 및 공기작동식 모델 직선형, 직각형 및 교차형 몸체 316 SS 및 황동 몸체 재질
Features: Stainless steel construction; Nonrotating ball-tip and plug-tip stem designs; Roddable (plug-tip design)
N 시리즈 및 HN 시리즈; 최대 사용 압력 10 000 psig (689 bar); PTFE 패킹 사용시 온도 범위 –53 ~ 232°C (–65 ~ 450°F); Grafoil® 패킹 사용시 최대 648°C (1200°F); 316 스텐레스강, 400, 20, 600 및 C-276 합금, 티타늄 재질
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
4P 및 5P 시리즈; 세정을 위한 작은 봉을 넣을 수 있는 직통 오리피스 사용으로 유량 최대화; 최대 사용 압력 6000 psig (413 bar); 패킹이 나사 아래에 위치; 시트 및 스템 팁을 교체할 수 있도록 설계
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
O, 1, 18, 20, 및 26 시리즈; 활하중 패킹 시스템; 소형 설계; 최대 사용 압력 6000 psig (413 bar); 최대 온도 315°C (600°F)
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
직선형 유량 계수 (Cv) 0.004에서 0.04; 저압 및 고압용; 반복가능한 눈금 (Vernier) 핸들 사용가능; 황동 및 316 스텐레스강 재질
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
D 시리즈; 3000 psig (206 bar)의 상용 압력; PEEK 스템 팁 사용 시 232°C (450°F)까지 사용 가능; 스텐레스강, 황동 및 400 합금 재질
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen
Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor der Aufnahme von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen stellt eine der sichersten Möglichkeiten dar, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.
Kleines Ventil mit großer Wirkung: Warum ein neues Ventil die Halbleiterproduktion verändern könnte
Erfahren Sie mehr darüber, wie die neueste Innovation in der ALD-Ventiltechnologie neue Möglichkeiten für Hersteller modernster Halbleiter schafft.
Nadelventile
Nadelventile von Swagelok sind erhältlich für den allgemeinen Einsatz, mit Regulierspindel, mit verschraubtem Ventilhals, mit geschmiedetem Körper, mit Kipphebel, mit Regulier- und Absperrfunktion für den Einsatz unter rauen Bedingungen, mit Abblasefunktion für Instrumentierung, als kompakte Manometerventile, mit nichtdrehender Spindel sowie als Absperrventile mit geradem Durchgang und eignen sich für Druckstufen bis zu 3.100 bar (45.000 psig). Für unterschiedliche Strömungsmuster sind die Nadelventile von Swagelok in gerader, Winkel- und Kreuzausführung und optional mit pneumatischer oder manueller Betätigung erhältlich.
Dosierventile
Die Dosierventile von Swagelok sorgen für eine präzise Regelung in Anwendungen für sowohl niedrige, mittlere als auch hohe Durchflussmengen. Für unterschiedliche Strömungsmuster sind die Dosierventile in gerader, Winkel- und Kreuzausführung erhältlich und eignen sich für Druckstufen bis zu 344 bar (5.000 psig). Die Handgriffe der Dosierventile von Swagelok sind in gerändelter, runder und geschlitzter Ausführung sowie mit Mikrometerkopf oder anpassbarem Drehmoment erhältlich und ermöglichen damit wiederholbare Durchflussanpassungen, eine verbesserte Kontrolle bei der Durchflusseinstellung oder die Durchflusseinstellung mittels Schraubenzieher in Niederdruckanwendungen.