text.skipToContent text.skipToNavigation
measurement devices

Swagelok® Measurement Devices

Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.

Request Measurement Device Information

Accurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.

  • Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
  • Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
  • Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
  • Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
  • Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
  • Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Get Started with a System Evaluation

Measurement Device Categories

Flow Sensors

Flow Sensors

Designed for robust performance in challenging environments, high-sensitivity flow sensors consistently achieve precision in industrial processes.

Pressure Transducers

Pressure Transducers

Maintain accurate electronic pressure monitoring in a variety of industrial applications with Swagelok pressure transducers.

Thermometers

Thermometers

Ensure reliable readings and easy field calibration with ASME B40.200 compliant, easy-to-use, dampened-movement, bimetal thermometers.

Thermowells

Thermowells

Designed to protect sensors from harsh conditions and ensure accurate measurements, facilitating sensor maintenance without process interruption.

Variable Area Flowmeters

Variable Area Flowmeters

Provide precision gas and liquid measurement and ensure system efficiency with a tapered tube and float design available in both metal and glass designs.

Measurement Devices Catalogs

Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Absperrventile in industriellen Fluidsystemen
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen

Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor Beginn von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen ist eine der sichersten Möglichkeiten, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.

Ein Field Engineer von Swagelok bespricht die Evaluierungsergebnisse des Probenahmesystems mit einem Kunden.
Genauigkeit bei der Probenahme—Die besten Tipps für erfolgreiche Ergebnisse

Mit unseren Tipps stellen Sie sicher, dass Ihr industrielles Probenahmesystem künftig genauere und repräsentativere Proben liefert.

Mitarbeiter besprechen Prozessmessungen in einer Anlage
Prozessmessungen—Best Practices rund um Impulsleitungen

Wenn man sich ausschließlich auf die Ausgabe des Messwertgebers konzentriert, kann es mitunter schwierig sein, Probleme in der Prozessinstrumentierung zu erkennen. Erfahren Sie, wie Sie Probleme in Ihrer Instrumentierungsleitung mit den Tipps und Best Practices von Swagelok einfach in den Griff bekommen.

このプロセスには数分間かかる場合があります。このままお待ちください。