카탈로그
매니폴드 — 2-밸브 매니폴드, 계기 — 2-밸브, 볼 스템
Provide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body.
Instrument Manifold Systems
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-V2BF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-V2BF8-FL | 316 Stainless Steel | 1/2 in. | Female NPT | Instrumentation Connection | Flange | 제품 보기 |
| SS-V2BF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-V2BFS8 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | 1/2 in. | Female Swagelok® Tube Fitting | 제품 보기 |
| SS-V2NBM8-F8-11486 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-V2NBM8-F8-G-11486 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.