text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Female Nuts

가격을 보거나 카트에 추가하기 위해 제품 구성 옵션을 선택하십시오.
모두 삭제
모두 삭제

카탈로그

Tube Fittings and Adapters — Spare Parts and Accessories — Female Nuts

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
2507-602-1 Super Duplex Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - 제품 보기
825-402-1 Alloy 825 1/4 in. Swagelok® Tube Fitting - - 제품 보기
B-102-1 Brass 1/16 in. Female Swagelok® Tube Fitting - - 제품 보기
B-202-1 Brass 1/8 in. Female Swagelok® Tube Fitting - - 제품 보기
B-402-1 Brass 1/4 in. Female Swagelok® Tube Fitting - - 제품 보기
B-602-1 Brass 3/8 in. Female Swagelok® Tube Fitting - - 제품 보기
B-6M2-1 Brass 6 mm Female Swagelok® Tube Fitting - - 제품 보기
HC-202-1 Alloy C-276 1/8 in. Female Swagelok® Tube Fitting - - 제품 보기
HC-402-1 Alloy C-276 1/4 in. Female Swagelok® Tube Fitting - - 제품 보기
HC-602-1 Alloy C-276 3/8 in. Female Swagelok® Tube Fitting - - 제품 보기
HC-812-1 Alloy C-276 1/2 in. Female Swagelok® Tube Fitting - - 제품 보기
M-402-1 Alloy 400/R-405 1/4 in. Female Swagelok® Tube Fitting - - 제품 보기
M-602-1 Alloy 400/R-405 3/8 in. Female Swagelok® Tube Fitting - - 제품 보기
M-812-1 Alloy 400/R-405 1/2 in. Female Swagelok® Tube Fitting - - 제품 보기
NY-602-1 Nylon 3/8 in. Female Swagelok® Tube Fitting - - 제품 보기
S-1212-1 Carbon Steel 3/4 in. Female Swagelok® Tube Fitting - - 제품 보기
S-1612-1 Carbon Steel 1 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-1012-1 316 Stainless Steel 5/8 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-102-1 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-10M2-1 316 Stainless Steel 10 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-1212-1 316 Stainless Steel 3/4 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-12M2-1 316 Stainless Steel 12 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-1412-1 316 Stainless Steel 7/8 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-14M2-1 316 Stainless Steel 14 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-15M2-1 316 Stainless Steel 15 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-1612-1 316 Stainless Steel 1 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-16M2-1 316 Stainless Steel 16 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-18M2-1 316 Stainless Steel 18 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-2002-1 316 Stainless Steel 1 1/4 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-202-1 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-20M2-1 316 Stainless Steel 20 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-22M2-1 316 Stainless Steel 22 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-2402-1 316 Stainless Steel 1 1/2 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-25M2-1 316 Stainless Steel 25 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-2M2-1 316 Stainless Steel 2 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-302-1 316 Stainless Steel 3/16 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-3202-1 316 Stainless Steel 2 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-3M2-1 316 Stainless Steel 3 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-4M2-1 316 Stainless Steel 4 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-502-1 316 Stainless Steel 5/16 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-6M2-1 316 Stainless Steel 6 mm Female Swagelok® Tube Fitting - - 제품 보기
SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - 제품 보기
SS-8M2-1 316 Stainless Steel 8 mm Female Swagelok® Tube Fitting - - 제품 보기
T-402-1 PTFE 1/4 in. Female Swagelok® Tube Fitting - - 제품 보기

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.