Catalogs
Tube Fittings and Adapters — Reducers — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | View Product |
B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-10M0-R-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
SS-10M0-R-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-10M0-R-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | View Product |
SS-1210-6-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
SS-1210-6-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-1210-6-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-1210-6-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-1210-R-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-1210-R-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
SS-1210-R-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-1210-R-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-1210-R-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-12M0-6-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
SS-12M0-6-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-12M0-6-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
SS-12M0-R-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-12M0-R-16M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-18M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-20M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-22M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-25M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-12M0-R-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
SS-12M0-R-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-12M0-R-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | View Product |
SS-1410-6-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
SS-15M0-6-12M | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-1610-2R-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
SS-1610-6-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
SS-1610-6-4 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-1610-6-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-1610-R-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-1610-R-20 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-1610-R-24 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-1610-R-32 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 2 in. | Pre-Swaged Swagelok® Tube Adapter | View Product |
SS-1610-R-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-16M0-6-10M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
SS-16M0-6-12M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-16M0-R-12M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
SS-18M0-6-12M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-18M0-R-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
SS-18M0-R-12M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
SS-18M0-R-22M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Adapter | View Product |
SS-18M0-R-25M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Adapter | View Product |
SS-2000-6-16 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
SS-2000-R-24 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Adapter | View Product |
SS-200-6-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
SS-200-6-1BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
SS-200-R-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Adapter | View Product |
SS-200-R-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
SS-200-R-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-200-R-4BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
SS-200-R-6 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-200-R-6BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
SS-200-R-6M | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-200-R-8 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-200-R-8BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-20M0-6-8 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
SS-2400-6-16 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
SS-25M0-6-16 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
SS-25M0-6-18M | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 18 mm | Racor Swagelok® | View Product |
SS-25M0-R-18M | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 18 mm | Adaptador a tubo Swagelok® | View Product |
SS-2M0-R-2 | Acero inoxidable 316 | 2 mm | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-300-6-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-300-R-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-300-R-4 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-3M0-6-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-3M0-R-10M | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
SS-3M0-R-2 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-3M0-R-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-3M0-R-6M | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-3M0-R-6MBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-400-6-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
SS-400-6-1BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
SS-400-6-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-400-6-2BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-400-6-3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/16 pulg. | Racor Swagelok® | View Product |
SS-400-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-400-R-10 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-12BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-12M | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
SS-400-R-16 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/16 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-5 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/16 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-6M | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-400-R-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-8BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-400-R-8M | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 8 mm | Adaptador a tubo Swagelok® | View Product |
SS-4M0-R-4 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-4M0-R-6M | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-500-6-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-500-R-6 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-6-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
SS-600-6-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-600-6-2BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-600-6-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-600-6-4BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-600-6-5 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 5/16 pulg. | Racor Swagelok® | View Product |
SS-600-R-10 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 5/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-R-10M | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
SS-600-R-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-R-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-R-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-R-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-R-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-R-8BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-6M0-6-1 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
SS-6M0-61-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-6M0-61-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-6M0-6-2M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 2 mm | Racor Swagelok® | View Product |
SS-6M0-6-3M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | View Product |
SS-6M0-6-3MBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | View Product |
SS-6M0-6-4M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 4 mm | Racor Swagelok® | View Product |
SS-6M0-R-10M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-12M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-12MBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
SS-6M0-R-18M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 18 mm | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-3M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3 mm | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-6M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-8 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-6M0-R-8M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 8 mm | Adaptador a tubo Swagelok® | View Product |
SS-810-6-2 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-810-6-2BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
SS-810-6-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-810-6-4BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-810-6-4SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-810-6-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
SS-810-6BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
SS-810-R-10 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 5/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-12 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-12BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-12M | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
SS-810-R-16 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-16BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-810-R-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-8M0-6-6M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
SS-8M0-6-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
SS-8M0-R-10M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
SS-8M0-R-12M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
SS-8M0-R-16M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 16 mm | Adaptador a Tubo Swagelok® | View Product |
SS-8M0-R-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-8M0-R-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-8M0-R-6M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-8M0-R-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
T-400-6-2 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
T-600-6-4 | PTFE | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.