Swagelok® 스너버 피팅
Swagelok 스너버 피팅(게이지 프로텍터)은 게이지와 계기를 잠재적으로 위험한 시스템 압력 급상승과 충격으로부터 보호함으로써, 계기가 매끄럽게 라인 압력에 도달할 수 있도록 합니다.
스너버(Snubber) 피팅 보기When a Swagelok snubber fitting (gauge protector) is installed upstream from a pressure-sensitive instrument, the response rate of an instrument to system changes is reduced, protecting it from potential damage. In doing so, the snubber fitting extends the lifespan of instruments and reduces costs associated with component replacement, repair-related man hours, and system downtime.
Pressure damping (or snubbing) is accomplished through use of a porous sintered 316 stainless steel element. The response rate then equalizes to the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure. Five basic element versions are available, allowing snubber fittings to meet the requirements of fluid applications ranging from light gases to liquids like heavy oils with viscosities above 1000 SUS (Saybolt universal seconds). Snubber fittings should be used only to protect against pressure shocks, impulses, and surges. To control contaminants, use appropriate filters.
Need assistance with fitting selection?
Snubber Fitting Categories
Gauge Protectors
Snubber fittings use a porous sintered 316 stainless steel element to protect gauges from system pressure surges and shocks.
Snubber Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Размеры циферблата 40, 50, 63, 100, 115 и 160 мм (1 1/2, 2, 2 1/2, 4, 4 1/2 и 6 дюймов); Точность в соответствии со стандартами ASME, EN и JIS; Поставляются с различными торцевыми соединениями, в том числе с трубными переходниками Swagelok®; Конфигурации с креплением позади корпуса по центру, позади внизу и снизу; Конструкция из нержавеющей стали и армированного термопласта; Предлагаются варианты исполнения с жидкостным наполнением и без наполнения
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Installation von Swagelok-Rohrverschraubungen
In diesem Video zeigen wir die wichtigsten Schritte bei der Installation von Swagelok-Rohrverschraubungen, die sich in zahlreichen Anwendungen weltweit durch ihre Leistung, Qualität und Zuverlässigkeit bewährt haben.