Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Depth Marking Tools
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-DMT-10M0 | - | 10 mm | - | - | - | View Product |
MS-DMT-1210 | - | 3/4 in. | - | - | - | View Product |
MS-DMT-12M0 | - | 12 mm | - | - | - | View Product |
MS-DMT-400 | - | 1/4 in. | - | - | - | View Product |
MS-DMT-600 | - | 3/8 in. | - | - | - | View Product |
MS-DMT-6M0 | - | 6 mm | - | - | - | View Product |
MS-DMT-810 | - | 1/2 in. | - | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.