|
Stainless Steel Swagelok Tube Fitting, Male Elbow, 25 mm Tube OD x 1 in. Male NPT
Part #: SS-25M0-2-16
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Elbow, 25 mm Tube OD x 1 in. Male NPT
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Selección del tubo ; Manejo del tubo ; Servicio de gases ; Instalación del tubo; Tablas de presiones de servicio admisibles sugeridas; Tubo de acero al carbono; Tubo de acero inoxidable; Tubo de cobre; Tubo de aluminio; Tubo de aleación 400; Tubo de aleación C-276; Tubo de aleación 20; Tubo de aleación 600; Tubo de titanio grado 2; Tubo Súper Dúplex SAF 2507™; Tubo de aleación 825; Tubo de aleación 625; Factores de temperatura elevada
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-25M0-2-16 — Stainless Steel Swagelok Tube Fitting, Male Elbow, 25 mm Tube OD x 1 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 25 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| 6MO-810-2-4 | 6-Moly | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| 6MO-810-2-8 | 6-moly | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Filetage NPT mâle | View Product |
| B-100-2-2 | Laiton | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-1010-2-12 | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-1010-2-8 | Laiton | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-10M0-2-4 | Laiton | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-10M0-2-4RT | Laiton | 10 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-10M0-2-6RT | Laiton | 10 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-1210-2-12 | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-12M0-2-8 | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-1410-2-12 | Laiton | 7/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-200-2-2 | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-200-2-4 | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-300-2-2 | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-3M0-2-2RT | Laiton | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-400-2-2 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-400-2-2RT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-400-2-4 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-400-2-4RT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-400-2-6 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-400-2-8 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-400-5-2 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-500-2-4 | Laiton | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-600-2-2 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| B-600-2-4 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-600-2-4RT | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-600-2-6 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-600-2-6RT | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-600-2-8 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-600-2-8RT | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-6M0-2-2RT | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-6M0-2-4 | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-6M0-2-4RT | Laiton | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| B-810-2-12 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| B-810-2-4 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| B-810-2-6 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| B-810-2-6RT | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| B-810-2-8 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| B-810-2-8RT | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| B-8M0-2-2RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | View Product |
| B-8M0-2-4RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | View Product |
| M-400-2-4 | Alloy 400/R-405 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| M-600-2-4 | Alloy 400/R-405 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| M-810-2-8 | Alloy 400/R-405 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| PFA-420-2-2 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| PFA-420-2-4 | PFA | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| PFA-620-2-4 | PFA | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| PFA-820-2-8 | PFA | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| S-1210-2-12 | Acier au carbone | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| S-1610-2-16 | Acier au carbone | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| S-400-2-2 | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| S-400-2-4 | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| S-400-2-4ST | Acier au carbone | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| S-600-2-2 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | View Product |
| S-600-2-4 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| S-600-2-6 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| S-600-2-6ST | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| S-600-2-8 | Acier au carbone | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| S-810-2-6 | Acier au carbone | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| S-810-2-8 | Acier au carbone | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| S-810-2-8ST | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-100-2-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-100-2-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-1010-2-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-1010-2-12 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-6 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-2 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-4 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-4PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-10M0-2-4RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-10M0-2-6 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-6PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-10M0-2-6RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-10M0-2-8 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-8RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-1210-2-12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-1210-2-12PR | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-1210-2-12RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-1210-2-12ST | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-1210-2-12W | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-1210-2-16 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
| SS-1210-2-8 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-1210-2-8PR | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-1210-2-8RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-12M0-2-12 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-12M0-2-12RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-12M0-2-4 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-12M0-2-4PR | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-12M0-2-4RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-12M0-2-6 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-12M0-2-6PR | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-12M0-2-6RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-12M0-2-8 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-12M0-2-8PR | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-12M0-2-8RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-15M0-2-8 | Нержавеющая сталь 316 | 15 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-15M0-2-8RT | Нержавеющая сталь 316 | 15 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-1610-2-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-1610-2-12PR | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-1610-2-16 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
| SS-1610-2-16PR | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. цилиндрическая резьба ISO | View Product |
| SS-1610-2-16RT | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. коническая резьба ISO | View Product |
| SS-1610-2-16ST | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 5/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-1610-2-16W | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-16M0-2-6RT | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-16M0-2-8 | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-16M0-2-8RT | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-18M0-2-12 | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-18M0-2-8 | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-18M0-2-8RT | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-2000-2-20 | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-2000-2-20ST | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 5/8-12 дюймов | Цилиндрическая резьба SAE/MS | View Product |
| SS-200-2-1 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | View Product |
| SS-200-2-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-200-2-2RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-200-2-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-200-2-4RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-20M0-2-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-20M0-2-8RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-2400-2-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | View Product |
| SS-2400-2-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | SAE/MS Straight Thread | View Product |
| SS-25M0-2-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-300-2-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-2-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-2-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-2-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-2-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | View Product |
| SS-400-2-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-2-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-2-2PR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-400-2-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-400-2-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-2-4PR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-400-2-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-2-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-2-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-2-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-2-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-2-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-2-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-2-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-2-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-2-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-500-2-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-500-2-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-2-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-600-2-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-600-2-2RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-600-2-4PR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-600-2-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-2-4W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-600-2-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-600-2-6PR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-600-2-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-600-2-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-600-2-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-6M0-2-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-6M0-2-2PR | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-2-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-2-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6M0-2-4PR | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-6M0-2-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-2-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-6M0-2-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6M0-2-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6M0-2-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-810-2-12RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-810-2-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-810-2-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-810-2-4PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-810-2-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-810-2-6PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-810-2-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-2-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-2-8PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-810-2-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-810-2-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-810-2-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-810-2-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | View Product |
| SS-8M0-2-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-8M0-2-2PR | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-2-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-2-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-8M0-2-4PR | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8M0-2-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-2-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-8M0-2-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8M0-2-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-8M0-2-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
