text.skipToContent text.skipToNavigation

Stainless Steel Low Pressure Proportional Relief Valve, 1/4 in. Swagelok Tube Fitting, Kalrez 6375 Seals

Part #: SS-RL3S4-KZ-11602

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40141600
Low Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Low Pressure Proportional Relief Valve, 1/4 in. Swagelok Tube Fitting, Kalrez 6375 Seals

Part #: SS-RL3S4-KZ-11602
View Catalog

Add To Favorites

Catalogs

Low Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Specifications

SS-RL3S4-KZ-11602 — Stainless Steel Low Pressure Proportional Relief Valve, 1/4 in. Swagelok Tube Fitting, Kalrez 6375 Seals

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40141600
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-RL3M4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-RL3M4F4-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-RL3M4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-RL3S4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-RL3S4-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-RL3S4-MO 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-RL3S4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-RL3S6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-RL3S8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-RL4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-RL4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting View Product
SS-RL4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-RL4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.