text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1/4 in. Male NPT, Blue Key (QTM2 Series)

Referencia #: SS-QTM2-D-4PMK5

Especificaciones

Atributo Valor
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.8 - If coupled with a standard body
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
Special Sleeve Orange Keyed Sleeve
eClass (4.1) 37110302
eClass (6.0) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 40141721
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1/4 in. Male NPT, Blue Key (QTM2 Series)

Referencia #: SS-QTM2-D-4PMK5
Ver Catálogo

Añadir a Favoritos

Catálogos

DESO Stems
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Especificaciones

SS-QTM2-D-4PMK5 — Stainless Steel PTFE Sealed Quick Connect Stem with Valve, 1/4 in. Male NPT, Blue Key (QTM2 Series)

Atributo Valor
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.8 - If coupled with a standard body
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
Special Sleeve Orange Keyed Sleeve
eClass (4.1) 37110302
eClass (6.0) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 40141721
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Seleccione un Nuevo Producto con Especificaciones Similares
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
Plano dimensional
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
SS-QTM2-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - Ver producto
SS-QTM2-D-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - Ver producto
SS-QTM2-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-QTM2-D-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-QTM2-D-4PMK3 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-QTM2-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - Ver producto
SS-QTM2-D-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - Ver producto
SS-QTM2-D-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - Ver producto
SS-QTM2-D-8M0K4 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - Ver producto
SS-QTM4-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - Ver producto
SS-QTM4-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-QTM4-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - Ver producto
SS-QTM8-D-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - Ver producto
SS-QTM8-D-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - Ver producto
SS-QTM8-D-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - Ver producto
SS-QTM8-D-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - Ver producto
SS-QTM8-D-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - Ver producto
SS-QTM8-D-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - Ver producto
SS-QTM8-D-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - Ver producto
SS-QTM8-D-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - Ver producto

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.