システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Swagelok Tube Fitting, Female Tube Adapter, 5/8 in. Swagelok Tube Adapter x 1/2 in. Female NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
사양
속성 | 값 |
---|---|
몸체 재질 | Brass |
관통형 | 아니오 |
세정 공정 | Standard Cleaning and Packaging (SC-10) |
연결구 1 크기 | 5/8 in. |
연결구 1 종류 | Swagelok® Tube Adapter |
연결구 2 크기 | 1/2 in. |
연결구 2 종류 | Female NPT |
유량 제한기 | 아니오 |
eClass (4.1) | 37020701 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 40142612 |
UNSPSC (11.0501) | 40142612 |
UNSPSC (13.0601) | 40183109 |
UNSPSC (15.1) | 40183109 |
UNSPSC (17.1001) | 40141700 |
자원
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
2507-8-TA-1-8 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 제품 보기 |
B-2-TA-1-2 | Brass | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
B-2-TA-7-2 | Brass | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | 제품 보기 |
B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | 제품 보기 |
B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
B-4-TA-1-2RT | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
B-4-TA-1-4AN | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | 제품 보기 |
B-4-TA-1-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
B-4-TA-1-8 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
B-4-TA-7-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | 제품 보기 |
B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 제품 보기 |
B-6-MTA-1-4RS | Brass | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
B-6-MTA-7-4RG | Brass | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
B-6-TA-1-2 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
B-6-TA-1-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
B-6-TA-1-8 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
B-6-TA-7-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 제품 보기 |
B-6-TA-7-8 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
B-810-A-8ANF | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° Flare | 제품 보기 |
B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
B-8-TA-1-4 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
B-8-TA-1-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
B-8-TA-7-4 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 제품 보기 |
B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
S-12-TA-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 제품 보기 |
S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 제품 보기 |
SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | 제품 보기 |
SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 제품 보기 |
SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | 제품 보기 |
SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | 제품 보기 |
SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 제품 보기 |
SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | 제품 보기 |
SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | 제품 보기 |
SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | 제품 보기 |
SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 제품 보기 |
SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | 제품 보기 |
SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | 제품 보기 |
SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | 제품 보기 |
SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 제품 보기 |
SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 제품 보기 |
SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | 제품 보기 |
SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | 제품 보기 |
SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | 제품 보기 |
SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | 제품 보기 |
SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | 제품 보기 |
SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | 제품 보기 |
SS-16-TA-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-18-MTA-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-18-MTA-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 제품 보기 |
SS-18-MTA-7-8RG | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-1-TA-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
SS-200-A-2ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female 37° AN | 제품 보기 |
SS-200-A-4ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | 제품 보기 |
SS-20-TA-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Male NPT | 제품 보기 |
SS-24-TA-1-24 | 316 Stainless Steel | 1 1/2 in. | Pre-Swaged Swagelok® Tube Adapter | 1 1/2 in. | Male NPT | 제품 보기 |
SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | 제품 보기 |
SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | 제품 보기 |
SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | 제품 보기 |
SS-3-TA-1-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | 제품 보기 |
SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-4-TA-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | 제품 보기 |
SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | 제품 보기 |
SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 제품 보기 |
SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | 제품 보기 |
SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | 제품 보기 |
SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | 제품 보기 |
SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-4-TA-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-4-TA-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | 제품 보기 |
SS-4-TA-7-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | 제품 보기 |
SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 제품 보기 |
SS-4-TA-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-5-TA-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-600-A-6ANF | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female 37° AN | 제품 보기 |
SS-6-MTA-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
SS-6-MTA-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-6-MTA-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
SS-6-MTA-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-6-MTA-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-6-MTA-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-6-MTA-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 제품 보기 |
SS-6-MTA-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female NPT | 제품 보기 |
SS-6-MTA-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | 제품 보기 |
SS-6-MTA-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-6-MTA-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-6-MTA-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | 제품 보기 |
SS-6-MTA-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | 제품 보기 |
SS-6-MTA-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-6-MTA-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-6-MTA-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-6-TA-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 제품 보기 |
SS-6-TA-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 제품 보기 |
SS-6-TA-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-6-TA-1-4AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | 제품 보기 |
SS-6-TA-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-6-TA-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-6-TA-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-6-TA-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
SS-6-TA-1-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male 37° AN | 제품 보기 |
SS-6-TA-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-6-TA-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
SS-6-TA-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-6-TA-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-6-TA-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 제품 보기 |
SS-6-TA-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | 제품 보기 |
SS-6-TA-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-6-TA-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | 제품 보기 |
SS-6-TA-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | 제품 보기 |
SS-6-TA-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | 제품 보기 |
SS-6-TA-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-6-TA-7-4RP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | 제품 보기 |
SS-6-TA-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-6-TA-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 제품 보기 |
SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | 제품 보기 |
SS-6-TA-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | 제품 보기 |
SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-8-MTA-1-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 제품 보기 |
SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 제품 보기 |
SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 제품 보기 |
SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | 제품 보기 |
SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | 제품 보기 |
SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 제품 보기 |
SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | 제품 보기 |
SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | 제품 보기 |
SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | 제품 보기 |
SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | 제품 보기 |
SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | 제품 보기 |
SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | 제품 보기 |
SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 제품 보기 |
SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 제품 보기 |
SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | 제품 보기 |
SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 제품 보기 |
SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | 제품 보기 |
SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | 제품 보기 |
SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。