|
316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Female Nut
Part #: SS-4-HVCR-1SR
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Female NutsFemale nut for metal gasket face seal fittings ensures secure, repeatable connections in high-purity and high-vacuum process system assemblies. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Female Nut
Log in or Register to view price
Catalogs
Female Nuts
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
SS-4-HVCR-1SR — 316 Stainless Steel High Flow VCR Face Seal Fitting, 1/4 in. Female Nut
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female High-Flow VCR® Metal Gasket Face Seal Fitting |
| Feature | For high flow applications |
| Flow Restrictor | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 23110700 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 31161700 |
| UNSPSC (11.0501) | 31161700 |
| UNSPSC (13.0601) | 31161700 |
| UNSPSC (15.1) | 31161700 |
| UNSPSC (17.1001) | 31161728 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-10-VCR-1 | 316 Stainless Steel | 5/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-12-VCR-1 | 316 Stainless Steel | 3/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-16-VCR-1 | 316 Stainless Steel | 1 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-2-VCR-1 | 316 Stainless Steel | 1/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1-03816 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1-B25 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1-SC | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-8-VCR-1 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-8-VCR-1-B25 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
