|
316 Stainless Steel VCR Face Seal Fitting, 1 in. Plug
Referencia #: SS-16-VCR-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
플러그스웨즈락 VCR® 메탈 가스켓 면 밀폐로 메탈 대 메탈 밀폐 연결구의 순도는 높게 유지하면서 누설 없는 연결을 만들 수 있습니다. Inicie la sesión o regístrese para ver los precios 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
316 Stainless Steel VCR Face Seal Fitting, 1 in. Plug
Inicie la sesión o regístrese para ver los precios
Catálogos
플러그
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Especificaciones
SS-16-VCR-P — 316 Stainless Steel VCR Face Seal Fitting, 1 in. Plug
| Atributo | Valor |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1인치 |
| 연결구 1 종류 | VCR® 메탈 가스켓 면 밀폐 피팅 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142609 |
| UNSPSC (11.0501) | 40142609 |
| UNSPSC (13.0601) | 40183106 |
| UNSPSC (15.1) | 40183106 |
| UNSPSC (17.1001) | 40183106 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-12-VCR-P | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
| SS-2-VCR-P | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
| SS-4-VCR-BP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
| SS-4-VCR-P | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
| SS-4-VCR-P-B25 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
| SS-4-VCR-RP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Rotatable Fitting | - | - | Ver producto |
| SS-4-VCR-SP | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Shipping Plug | - | - | Ver producto |
| SS-8-VCR-P | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | - | - | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
