|
316 Stainless Steel Welded VCR Face Seal Fitting, Male Connector Body, 1/2 in. WVCR x 3/8 in. Male NPT
부품 번호: SS-8-WVCR-1-6
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형스웨즈락 VCR® 메탈 가스켓 면 밀폐로 메탈 대 메탈 밀폐 연결구의 순도는 높게 유지하면서 누설 없는 연결을 만들 수 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
316 Stainless Steel Welded VCR Face Seal Fitting, Male Connector Body, 1/2 in. WVCR x 3/8 in. Male NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
사양
SS-8-WVCR-1-6 — 316 Stainless Steel Welded VCR Face Seal Fitting, Male Connector Body, 1/2 in. WVCR x 3/8 in. Male NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/2인치 |
| 연결구 1 종류 | 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 |
| 연결구 2 크기 | 3/8인치 |
| 연결구 2 종류 | 수나사 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142605 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 6LV-4-WVCR-6-DFP | 316L VAR | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
| SS-4-WVCR-1-2 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 제품 보기 |
| SS-4-WVCR-1-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | 제품 보기 |
| SS-4-WVCR-6-200 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4-WVCR-6-400 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4-WVCR-6-400-SC11 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4-WVCR-6-600 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-4-WVCR-6-6M0 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-4-WVCR-6-DF | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
| SS-4-WVCR-7-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-8-WVCR-1-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | 제품 보기 |
| SS-8-WVCR-6-400 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8-WVCR-6-600 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8-WVCR-6-810 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-8-WVCR-6-DF | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 제품 보기 |
| SS-8-WVCR-7-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
