|
316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Swagelok Tube Fitting, NC Actuator
부품 번호: SS-BNS4-C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Swagelok Tube Fitting, NC Actuator
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
패킹이 없는 디자인과 용접된 씰을 사용하는 스웨즈락 벨로우즈 밸브는 시스템 유체를 차단하고 믿을 수 있는 밀폐 성능을 발휘합니다. 벨로우즈 밸브는 대기로의 밀폐가 중요한 애플리케이션에 이상적이며, 일반 및 고순도 서비스를 위한 다양한 옵션을 제공합니다.
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Features: This technical report provides data on Swagelok® BN series bellows valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
사양
SS-BNS4-C — 316L Stainless Steel High Purity Bellows Sealed Valve, 1/4 in. Swagelok Tube Fitting, NC Actuator
| 속성 | 값 |
|---|---|
| 개폐기 모델 | BN Series Actuator |
| 개폐기 작동 모드 | Normally Closed Spring Return |
| 개폐기 유형 | Pneumatic |
| 벨로우즈 재질 | 321 Stainless Steel |
| 몸체 재질 | 316L Stainless Steel |
| 몸체 밀폐 | None |
| 세정 공정 | Special Cleaning and Packaging (SC-11) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Swagelok® Tube Fitting |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Swagelok® Tube Fitting |
| CV 최대 | 0.3 |
| 유로 형태 | Straight (2-way) |
| 가스켓 | None |
| 최대 온도, °F(°C) | 200 (93) |
| 최대 온도 압력 등급 | 200°F @ 125 PSIG /93°C @ 8.6 BAR |
| 최소 온도, °F(°C) | -40 (-40) |
| 실온 압력 등급 | 125 PSIG @ 100°F /8.6 BAR @ 37°C |
| 서비스 클래스 | General |
| 스템 팁 재질 | PCTFE |
| 스템 유형 | Conical |
| 표면 처리 | Ra 20 µin |
| 테스트 | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 6LV-BNBW4-C | 316L VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | 제품 보기 |
| SS-BN8FR8 | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BN8FR8-2C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BN8FR8-C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BN8FR8-DU-O | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BN8S6-2C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | - | 제품 보기 |
| SS-BN8S8-C | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | - | 제품 보기 |
| SS-BN8VCR8 | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BN8VCR8-2C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BN8VCR8-C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BN8VCR8-P | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BNS4 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-BNS4-2C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-BNS4-2O | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-BNS6-C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-BNV51 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BNV51-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BNV51-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BNV51-DU-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BNV51-O | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 제품 보기 |
| SS-BNVCR4 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BNVCR4-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BNVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
| SS-BNVVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
