text.skipToContent text.skipToNavigation

가스켓, 1/4인치 수나사 ISO 평행나사(RS) 피팅용

Part #: 304L-4-RSNB-2

Specifications

Attribute Value
Body Material 304L 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Flow Restrictor No
Gasket Size 1/4인치
Inner Ring 전부 메탈
eClass (4.1) 23070101
eClass (5.1.4) 37020590
eClass (6.0) 23071500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31161833
Gaskets

Engineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

가스켓, 1/4인치 수나사 ISO 평행나사(RS) 피팅용

Part #: 304L-4-RSNB-2
View Catalog

Add To Favorites

Catalogs

Gaskets
Engineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications.

Specifications

304L-4-RSNB-2 — 가스켓, 1/4인치 수나사 ISO 평행나사(RS) 피팅용

Attribute Value
Body Material 304L 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Flow Restrictor No
Gasket Size 1/4인치
Inner Ring 전부 메탈
eClass (4.1) 23070101
eClass (5.1.4) 37020590
eClass (6.0) 23071500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31161833
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
304L-12-RSNB-2 304L Stainless Steel - - - - View Product
304L-16-RSNB-2 304L Stainless Steel - - - - View Product
304L-2-RSNB-2 304L Stainless Steel - - - - View Product
304L-6-RSNB-2 304L Stainless Steel - - - - View Product
CU-12-RP-2 Copper - - - - View Product
CU-2-RP-2 Copper - - - - View Product
CU-4-RG-2 Copper - - - - View Product
CU-4-RP-2 Copper - - - - View Product
CU-6-RP-2 Copper - - - - View Product
CU-8-RG-2 Copper - - - - View Product
CU-8-RP-2 Copper - - - - View Product
S-12-RS-2V Carbon Steel - - - - View Product
S-16-RS-2V Carbon Steel - - - - View Product
S-2-RS-2V Carbon Steel - - - - View Product
S-4-RS-2B Carbon Steel - - - - View Product
S-4-RS-2V Carbon Steel - - - - View Product
S-6-RS-2V Carbon Steel - - - - View Product
S-8-RS-2V Carbon Steel - - - - View Product
SS-12-RS-2B Stainless Steel - - - - View Product
SS-12-RS-2V Stainless Steel - - - - View Product
SS-12-RSD-2V Stainless Steel - - - - View Product
SS-16-RS-2V Stainless Steel - - - - View Product
SS-16-RSD-2V Stainless Steel - - - - View Product
SS-20-RS-2V Stainless Steel - - - - View Product
SS-2-RS-2V Stainless Steel - - - - View Product
SS-2-RSD-2V Stainless Steel - - - - View Product
SS-4-RP-2 Stainless Steel - - - - View Product
SS-4-RS-2B Stainless Steel - - - - View Product
SS-4-RS-2V Stainless Steel - - - - View Product
SS-4-RSD-2V Stainless Steel - - - - View Product
SS-6-RS-2B 스테인리스강 - - - - View Product
SS-6-RS-2V 스테인리스강 - - - - View Product
SS-6-RSD-2V 스테인리스강 - - - - View Product
SS-8-RS-2B 스테인리스강 - - - - View Product
SS-8-RS-2V 스테인리스강 - - - - View Product
SS-8-RSD-2V 스테인리스강 - - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.