text.skipToContent text.skipToNavigation

316L Stainless Steel VCR Face Seal Fitting, 1/4 in. Unplated Gasket, Non-Retained Style

Part #: SS-4-VCR-2-VS

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature Unplated Stainless
Flow Restrictor No
Gasket Size 1/4 in.
eClass (4.1) 37020718
eClass (5.1.4) 37920191
eClass (6.0) 23071500
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 31401704
Gaskets

Metal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L Stainless Steel VCR Face Seal Fitting, 1/4 in. Unplated Gasket, Non-Retained Style

Part #: SS-4-VCR-2-VS
View Catalog

Add To Favorites

Catalogs

Gaskets
Metal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications.

Specifications

SS-4-VCR-2-VS — 316L Stainless Steel VCR Face Seal Fitting, 1/4 in. Unplated Gasket, Non-Retained Style

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature Unplated Stainless
Flow Restrictor No
Gasket Size 1/4 in.
eClass (4.1) 37020718
eClass (5.1.4) 37920191
eClass (6.0) 23071500
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 31401704
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
CU-12-VCR-2 Copper - - - - View Product
CU-16-VCR-2 Copper - - - - View Product
CU-2-VCR-2 Copper - - - - View Product
CU-4-VCR-2 Copper - - - - View Product
CU-4-VCR-2-GR Copper - - - - View Product
CU-8-VCR-2 Copper - - - - View Product
CU-8-VCR-2-GR Copper - - - - View Product
NI-12-VCR-2 니켈 - - - - View Product
NI-12-VCR-2-GR 니켈 - - - - View Product
NI-12-VCR-2-GR-VS 니켈 - - - - View Product
NI-12-VCR-2-VS 니켈 - - - - View Product
NI-16-VCR-2 니켈 - - - - View Product
NI-16-VCR-2-GR 니켈 - - - - View Product
NI-16-VCR-2-GR-VS 니켈 - - - - View Product
NI-2-VCR-2 니켈 - - - - View Product
NI-2-VCR-2-VS 니켈 - - - - View Product
NI-4-VCR-2 니켈 - - - - View Product
NI-4-VCR-2-BL 니켈 - - - - View Product
NI-4-VCR-2-GR 니켈 - - - - View Product
NI-4-VCR-2-GR-VS 니켈 - - - - View Product
NI-4-VCR-2-GR-VS-BL 니켈 - - - - View Product
NI-4-VCR-2-VS 니켈 - - - - View Product
NI-4-VCR-2-VS-BL 니켈 - - - - View Product
NI-4-VCR-2-ZCT-VS 니켈 - - - - View Product
NI-4-VCR-2-ZC-VS 니켈 - - - - View Product
NI-8-VCR-2 니켈 - - - - View Product
NI-8-VCR-2-GR 니켈 - - - - View Product
NI-8-VCR-2-GR-VS 니켈 - - - - View Product
NI-8-VCR-2-VS 니켈 - - - - View Product
NI-8-VCR-2-VS-BL 니켈 - - - - View Product
NI-8-VCR-2-ZC-VS 니켈 - - - - View Product
SS-10-VCR-2 316L 스테인리스강 - - - - View Product
SS-12-VCR-2 316L 스테인리스강 - - - - View Product
SS-12-VCR-2-GR 316L 스테인리스강 - - - - View Product
SS-12-VCR-2-GR-VS 316L 스테인리스강 - - - - View Product
SS-12-VCR-2-VS 316L 스테인리스강 - - - - View Product
SS-16-VCR-2 316L 스테인리스강 - - - - View Product
SS-16-VCR-2-GR 316L 스테인리스강 - - - - View Product
SS-16-VCR-2-GR-VS 316L 스테인리스강 - - - - View Product
SS-16-VCR-2-VS 316L 스테인리스강 - - - - View Product
SS-2-VCR-2 316L 스테인리스강 - - - - View Product
SS-2-VCR-2-VS 316L 스테인리스강 - - - - View Product
SS-4-VCR-2 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-BL 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-GR 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-GR-BL 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-GR-VS 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-GR-VS-BL 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-KN-VS 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-MR-VS 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-VS-BL 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-ZCT-VS 316L 스테인리스강 - - - - View Product
SS-4-VCR-2-ZC-VS 316L 스테인리스강 - - - - View Product
SS-8-VCR-2 316L 스테인리스강 - - - - View Product
SS-8-VCR-2-BL 316L 스테인리스강 - - - - View Product
SS-8-VCR-2-GR 316L 스테인리스강 - - - - View Product
SS-8-VCR-2-GR-VS 316L 스테인리스강 - - - - View Product
SS-8-VCR-2-VS 316L 스테인리스강 - - - - View Product
SS-8-VCR-2-VS-BL 316L 스테인리스강 - - - - View Product
SS-8-VCR-2-ZC-VS 316L 스테인리스강 - - - - View Product
T-8-VCR-2 PTFE - - - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.