text.skipToContent text.skipToNavigation

Monel Integral Bonnet Needle Valve, 0.73 Cv, 1/2 in. Swagelok Tube Fitting, Vee Stem

Part #: M-1VS8

Specifications

Attribute Value
Body Material Alloy 400
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.73
Flow Pattern Straight (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 500 (260)
Max Temperature Pressure Rating 450°F @ 2380 PSIG /232°C @ 163 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.250 in
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Stem Tip Material Monel
Stem Type Vee
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Straight Pattern, Vee Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Monel Integral Bonnet Needle Valve, 0.73 Cv, 1/2 in. Swagelok Tube Fitting, Vee Stem

Part #: M-1VS8
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

M-1VS8 — Monel Integral Bonnet Needle Valve, 0.73 Cv, 1/2 in. Swagelok Tube Fitting, Vee Stem

Attribute Value
Body Material Alloy 400
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.73
Flow Pattern Straight (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 500 (260)
Max Temperature Pressure Rating 450°F @ 2380 PSIG /232°C @ 163 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.250 in
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Stem Tip Material Monel
Stem Type Vee
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-1VM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-1VS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-1VS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1VS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-18VS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1VF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1VM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-1VM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1VS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1VS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1VS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1VS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1VS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1VS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1VS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1VS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1VS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-20VF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-20VF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-20VM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-20VM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-20VS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-26VF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-26VF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-26VM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-26VM8-F8-A 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-26VS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-26VS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-OVM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-OVM2-BKB 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-OVS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.