|
Unión recta Swagelok de aleación 276, 3/8 pulg. OD
零部件号:HC-600-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
目录
直通
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
规格
HC-600-6 — Unión recta Swagelok de aleación 276, 3/8 pulg. OD
| 属性 | 值 |
|---|---|
| 阀体材料 | Aleación C-276 |
| 内孔直通 | 否 |
| 清洁工艺 | Limpieza y Embalaje estándar (SC-10) |
| 接头 1 尺寸 | 3/8 pulg. |
| 接头 1 类型 | Racor Swagelok® |
| 接头 2 尺寸 | 3/8 pulg. |
| 接头 2 类型 | Racor Swagelok® |
| 流量限制器 | 否 |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| 6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| 6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| 825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 查看产品 |
| B-1010-6 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-10M0-6 | Messing | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | 查看产品 |
| B-10M0-6-6 | Messing | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-1210-6 | Messing | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-12M0-6 | Messing | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | 查看产品 |
| B-1410-6 | Messing | 7/8 Zoll | Swagelok® Rohrverschraubung | 7/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-15M0-6 | Messing | 15 mm | Swagelok® Rohrverschraubung | 15 mm | Swagelok® Rohrverschraubung | 查看产品 |
| B-1610-6 | Messing | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-1810-6 | Messing | 1 1/8 Zoll | Swagelok® Rohrverschraubung | 1 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-200-6 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-300-6 | Messing | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-400-6 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-600-6 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-6M0-6 | Messing | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 查看产品 |
| B-6M0-6-4 | Messing | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-810-6 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| B-8M0-6 | Messing | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | 查看产品 |
| HC-200-6 | Alloy C-276 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| HC-400-6 | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| HC-400-61 | Alloy C-276 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| HC-810-6 | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| M-400-6 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| M-600-6 | Alloy 400/R-405 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| M-810-6 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-220-6 | PFA➄ | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-420-6 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-620-6 | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| PFA-820-6 | PFA➄ | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-1210-6 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-300-6 | Kohlenstoffstahl | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-400-6 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-600-6 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| S-810-6 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-100-6 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-100-6BT | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1010-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-2 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-10M0-6-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1210-6 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1210-6-0021 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Lange Swagelok® Verschraubung | 查看产品 |
| SS-1210-6-12AN | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-1210-6BT | Edelstahl 316 | 3/4 Zoll | Swagelok®-Rohrverschraubung | 3/4 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| SS-1210-6SC11 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-12M0-6-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1410-6 | Edelstahl 316 | 7/8 Zoll | Swagelok® Rohrverschraubung | 7/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-14M0-6 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 14 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-14M0-6-8 | Edelstahl 316 | 14 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-15M0-6 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 15 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-15M0-6-8 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1610-6 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1610-6-16AN | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | AN-Rohrkonus | 查看产品 |
| SS-1610-6BT | Edelstahl 316 | 1 Zoll | Swagelok®-Rohrverschraubung | 1 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| SS-16M0-6 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 16 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-16M0-6-10 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-18M0-6 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 18 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-18M0-6-12 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-1F0-6GC | Edelstahl 316 | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | 查看产品 |
| SS-2000-6 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-200-6 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-200-6-2AN | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | AN-Rohrkonus | 查看产品 |
| SS-200-6-4AN | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-20M0-6 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 20 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-20M0-6-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-22M0-6 | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | 22 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2400-6 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-25M0-6 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 25 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-28M0-6 | Edelstahl 316 | 28 mm | Swagelok® Rohrverschraubung | 28 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 2 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6-1 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6-2 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-2M0-6-4 | Edelstahl 316 | 2 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-300-6 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 3/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-30M0-6 | Edelstahl 316 | 30 mm | Swagelok® Rohrverschraubung | 30 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-3200-6 | Edelstahl 316 | 2 Zoll | Swagelok® Rohrverschraubung | 2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-38M0-6 | Edelstahl 316 | 38 mm | Swagelok® Rohrverschraubung | 38 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-3M0-6 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 3 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-3M0-6-2 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-400-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-400-6-1FGC | Edelstahl 316 | 1/4 Zoll | Swagelok® Verschraubung mit Druckschraube | 1/16 Zoll | Swagelok® Verschraubung mit Druckschraube | 查看产品 |
| SS-400-6-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-400-6JA | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-400-6SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-4M0-6 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 4 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-4M0-6-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-4M0-6-4 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-500-6 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 5/16 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-600-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-600-6-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | AN-Rohrkonus | 查看产品 |
| SS-600-6-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | AN-Rohrkonus | 查看产品 |
| SS-600-6BT | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | 查看产品 |
| SS-600-6SC11 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-6M0-6-8 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-810-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-810-6-0030 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-810-6-8AN | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | AN-Rohrkonus | 查看产品 |
| SS-810-6SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6-2 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| SS-8M0-6-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| T-400-6 | PTFE | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| TI-400-6 | Titan | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
| TI-810-6 | Titan | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
